Connect™ ProF Thermostat
Technical Specifications
Features
BACnet Integration: Integrates effectively with Carrier i-Vu or BACnet-compliant Building Automation System via MS/TP or Wi-Fi® IP, facilitating centralized control and data exchange.
Flexible HVAC Application: Supports a wide range of 24VAC HVAC equipment, including configurations up to 4-stage heating and 2-stage cooling, and fan coil units.
Advanced Scheduling & Energy Optimization: Provides 7-day scheduling with up to 4 programmable periods per day, supporting optimized setpoints for energy savings and compatibility with demand response programs.
Input/Output Versatility: Includes an analog input for remote temperature sensing/dry contact and a configurable analog output for precise water valve control or three-speed fan control.
User-Friendly Touchscreen Display: Features a 4.3” full-color capacitive LCD with swipe and scroll functionality, designed for intuitive navigation and clear viewing from any angle.
Accurate Environmental Sensing: Includes onboard temperature and humidity sensors, supporting remote temperature, outdoor air, or supply air sensors for precise climate management.
Over-the-Air (OTA) Software Updates: Automatically receives updates via Wi-Fi, ensuring continuous access to the latest features and security enhancements without manual intervention.
Remote Management & Setup: Offers control and configuration via a smartphone app or web portal from various locations.
Easier Installation & Commissioning: Features rapid 3-second boot time , screwdriver-free, spring-loaded connectors, and faster commissioning via Bluetooth for streamlined setup.
Reliable Operation & Monitoring: Maintains settings in non-volatile memory after power interruptions and delivers critical alerts for system faults and events.
Modern, Discreet Profile: Its slim design allows for easy blending into any building’s decor.
Physical Data
| BACnet Conformance | Conforms to the BACnet Application Specific Controller (B-ASC) as defined in BACnet 135. Tested to and listed to Protocol Revision 14 (135-2012). |
| Power Requirements | R,C 24 Vac 50/60 Hz @ 6VA |
| Network Communications | Wi-Fi connectivity supports Wi-Fi: 802.11 a/b/g/n standards on 2.4 GHz networks |
| Communication | A+, B Wired BACnet MS/TP, Wireless BACnet over Wi-Fi, BLE Commissioning when Wi-Fi is unavailable |
| Display | Color Capacitive Backlit Touchscreen, °F or °C Selectable |
| Input | T Remote Temperature Sensor 10K Type II. Software selectable for: Remote Temperature (33ZCT55SPT) Outside Air Temperature (33ZCSENOAT) Duct Temperature (33ZCSENSAT) Dry Contact Input = Occupancy or Filter Status or Door Contact or Economizer Fault |
| Outputs | AO, Others Minimum Load = 1000 ohms Maximum Load = 1.25 A, 50% power factor |
| Environmental Operating Range | 32° to 104°F (0° to 40°C), 10 to 95% relative humidity, non-condensing |
| Compliance | FCC Part 15, Subpart J Title 24, 2022 Part 6 (OpenADR 2.0b), IECC 2015 |
| Physical | Dimensions: (H x W x D): 3.23 in. (82mm) x 5.13 in. (130mm) x .94 in. (24mm) Weight: approximately .75 lb (340g) Lead-free design |
Documents
Installation
Carrier Connect ProF 33TCSPF-4 / Wi-Fi Pro 33TWSP-4 Thermostats Installation Guide
Product Data
Connect™ ProF Thermostat