The ClimaVision Wireless Multi Sensor is an all‑in‑one, battery‑powered wall sensor designed to deliver high‑precision indoor air quality data while simplifying installation in commercial buildings. Seamlessly integrating into the ClimaVision ecosystem via Bluetooth® LE 5.4, it measures CO₂, temperature, humidity, and occupancy to enable intelligent zoning control and occupancy‑driven energy‑saving sequences—without the need for new wiring.
Features
Built‑in PIR sensing and specialized algorithms support intelligent functions such as Auto Away and Auto Forced Occupied, helping reduce energy use based on real‑time space occupancy.
A wireless, battery‑powered design eliminates the need for new wiring while supporting up to seven sensors per zone device, enabling accurate zone averaging in larger or more complex spaces.
Delivers high‑precision CO₂, temperature, and humidity measurements designed to support ASHRAE Standard 62.1 compliance, with UL 2043 certification for safe installation in air‑handling spaces.
Benefits
Simplified Deployment
Universal Equipment Support
Certified Safety Compliance
The ClimaVision Wireless Multi Sensor is an all-in-one wall sensor providing high-precision indoor air quality (IAQ) data to augment building intelligence.
Documents
Product Data
ClimaVision Wireless Multi Sensor