The ClimaVision Smart Node ensures effortless and efficient building climate management with its versatile, software-driven control system. Capable of managing a wide range of HVAC equipment types and brands, the Smart Node integrates seamlessly with ClimaVision applications to optimize performance. Innovative features like a secure wireless mesh network, intuitive OLED display and Bluetooth commissioning make installation and operation straightforward, while eliminating excess wiring. Designed with energy efficiency and adaptability in mind, the Smart Node empowers smarter, connected environments.
Features
Secure wireless mesh network. The Smart Node takes advantage of ClimaVision’s secure and encrypted 900 MHz mesh network to communicate data to the Central Control Unit.
Updates can be pushed from the cloud to include firmware updates and profiles (i.e. pre-written sequences of operation).
A magnetic cover provides easy access to wiring, while level‑style terminals accommodate solid or stranded wire and clearly labeled terminals and communication ports simplify installation.
Compatible Applications
Variable Volume & Temperature (VVT)
Variable Air Volume (VAV)
Bypass & Economizer Damper Control
Single-Stage Equipment
Streamline your building’s HVAC integration with Carrier’s ClimaVision Smart Node 2.0. Enjoy reliable performance, ease of operation and energy efficiency tailored for modern smart buildings.