ClimaVision MyStat IAQ

ClimaVision MyStat IAQ

7C-TS-C4K-C2

The ClimaVision MyStat v2 IAQ is a compact smart thermostat designed for versatile HVAC control across offices, retail, healthcare, places of worship, restaurants, schools, and hospitality settings

  • Advanced IAQ Solutions
ClimaVision MyStat v2
Overview

The ClimaVision MyStat v2 IAQ is a compact smart thermostat designed to simplify single‑zone HVAC control while supporting modern indoor air quality requirements. With flexible I/O, retrofit‑friendly wiring, and secure connectivity within the ClimaVision ecosystem, it balances occupant comfort, operational efficiency, and long‑term adaptability across a wide range of commercial environments.

Features

Benefits

Flexible Equipment Control

Supports a variety of single-zone equipment with (3) dedicated relay outputs and (2) universal outputs that can be configured to meet various equipment configurations as relays or analog outputs.​

Enhanced Connectivity

As a native part of the ClimaVision ecosystem, it delivers rapid Commissioning via Bluetooth pairing and communicates with the Central Control Unit (CCU) over a secure 900 MHz wireless mesh network.​

Future-Proof Maintenance

Supports over-the-air (OTA) firmware updates through the ClimaVision CCU to maintain system security and feature parity.
Two service technicians are repairing an HVAC system while the customer stands by watching. Two service technicians are repairing an HVAC system while the customer stands by watching.

MyStat v2 IAQ balances an approachable design with energy-saving automation to enable maximum adaptability.

Documents

Product Data

ClimaVision MyStat V2 IAQ

ClimaVision Starter Kit v1 Product Data

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

At Carrier, our commitment to innovation ensures that every solution is designed for reliability, easy maintenance and long-term efficiency.