ClimaVision Wireless Door & Window Sensor

ClimaVision Wireless Door & Window Sensor

7C-SE-C3K-X

The Carrier ClimaVision Wireless Door & Window Sensor is a compact, magnetic contact sensor designed for real-time monitoring of entry points within a facility.

  • Energy-Efficient Monitoring
Overview

The ClimaVision Wireless Door & Window Sensor is a compact, battery-powered magnetic contact sensor designed to deliver real-time monitoring of doors, windows, and cabinets across commercial facilities. Integrated seamlessly with ClimaVision thermostats and controllers via Bluetooth Low Energy (BLE) 4.0/5.0, the sensor enables advanced automation strategies such as HVAC setback and occupancy-based logic without the need for additional wiring. Featuring encrypted security, a built-in tamper alarm, and up to 16 months of battery life, it provides a reliable, scalable solution for enhancing building security, energy efficiency, and operational oversight.

Features

Benefits

Enhanced Device Security

Features an integrated tamper alarm and encrypted password protection to help protect building operational integrity and notify facility managers of unauthorized interference.

Real-Time Perimeter Monitoring

Utilizes a high-sensitivity magnetic sensor to provide immediate visibility into the status of doors, windows, and cabinets.

Extended Operational Life

Powered by a replaceable CR2032 battery with specialized sleep modes to ensure reliable performance for up to 16 months under standard use.
Two service technicians are repairing an HVAC system while the customer stands by watching. Two service technicians are repairing an HVAC system while the customer stands by watching.

The Carrier ClimaVision Wireless Door & Window Sensor is a compact, magnetic contact sensor designed for real-time monitoring of entry points within a facility.

Documents

Product Data

ClimaVision Wireless Door Sensor Product Data Sheet

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

At Carrier, our commitment to innovation ensures that every solution is designed for reliability, easy maintenance and long-term efficiency.