ClimaVision Connect Module

ClimaVision Connect Module

7C-SN-C4X-X

The ClimaVision Connect Module is a programmable multi-purpose controller designed to provide intelligent oversight for various equipment such as exhaust fans, pumps, and lighting circuits.

  • Versatile Control Options
  • Remote Management
ClimaVision Connect Module isometric view
Overview

The ClimaVision Connect Module is a programmable, multi‑purpose controller designed to deliver intelligent oversight and control of building equipment such as exhaust fans, pumps, and lighting circuits. It can operate independently or serve as the core controller for the HyperStat Split, offering fast deployment through Blockly low‑code programming or a library of pre‑engineered algorithms. With a compact footprint, versatile inputs and outputs, Power over RS485 communication to compatible sensors, and support for over‑the‑air updates, the Connect Module enables a flexible, scalable, and efficient building control strategy across new construction and retrofit applications.

Features

Benefits

Schedule All Outputs Individually

Provide ultimate flexibility to how equipment is being controlled by configuring each output with its own schedule.​

Programmable Equipment Control

Pick up miscellaneous equipment to meet job site demands. Choose an application from the library of algorithms or utilize the Site Sequencer with Blockly low code to construct what is needed for your application.

Remote Lifecycle Management

Supports over-the-air (OTA) for programming and updates to ensure the device can be updated with new algorithms and the latest firmware improvements without requiring manual site visits.​
Two service technicians are repairing an HVAC system while the customer stands by watching. Two service technicians are repairing an HVAC system while the customer stands by watching.

The ClimaVision Connect Module is a programmable multi-purpose controller designed to provide intelligent oversight for various equipment.

Documents

Installation

ClimaVision Installation Quick Start Guide - HyperStat Split (Connect Module)

Product Data

ClimaVision Sales Demo Kit v3 Product Data

ClimaVision HyperStat Split Product Data

ClimaVision Connect Module

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

At Carrier, our commitment to innovation ensures that every solution is designed for reliability, easy maintenance and long-term efficiency.