What do you get when you combine a state-of-the-art control supervisor and an applied equipment controller? Answer: the ClimaVision Central Control Unit XR (CCU XR), a removable wall-mounted tablet, on-site user interface for building management, and gateway to the ClimaVision cloud. Customers appreciate real-time data visualization, zone and equipment-specific performance and status. The elegant and modern design allows the tablet to snap easily and securely into place to the control mote with a spring-based locking slider. With the CCU XR, get all the features of the base CCU with faster processing speeds, more memory, more inputs, and a drop-proof design.
Features
Easy mobile pairing, configuration and settings setup, along with zone status and ability to adjust parameters.
- Easy mobile pairing, configuration and settings setup
- Status of zones and ability to adjust parameters
- Schedule and setpoint adjustments
- Alerts with severity color coding
Compatible Applications
Variable Volume & Temperature (VVT)
Variable Air Volume (VAV)
VVT Bypass Control Director
Outside Air Optimization
The Central Control Unit (CCU) XR acts as a wall-mounted aggregation gateway for ClimaVision’s wireless terminal equipment modules in a building.
Documents
Product Data
ClimaVision Sales Demo Kit v3 Product Data
ClimaVision Starter Kit v1 Product Data
ClimaVision Central Control Unit XR Product Data