AquaForce® - Air Cooled Screw Chiller

Technical Specifications

At a glance

Compressor Type

Screw

Refrigerant

R-513A

Capacity Range

400 - 500 Tons

Capacity Range

1,400 – 1,758 kW

Features

Performance Features
 

Lower GWP refrigerant R-513A

Tiered approach providing flexible footprint and high efficiency

ASHRAE 90.1-2022 compliant / AHRI certified

Operation from -20°F to 140°F ambient conditions 

Maximum entering water temp 97°F & Maximum leaving water temp 75°F

High-efficiency variable speed screw compressors

Variable speed condenser fan motors

Ultra-fast recovery to achieve 100% load under 3 minutes 

Micro channel heat exchanger (MCHX) condenser coils & Free-Cooling Coil

Standard 65kA SCCR rating for 460V / 60HzSmartVu touch screen Controls (BACnet IP/MSTP compatible…)

Control transformer 

Power connection disconnect 

1.5” Evaporator Insulation thickness

 

Reliability Features
 

ASME constructed evaporators  

Heavy-gage galvanized steel frame

Coil trim panels and hail guards

Low ambient head pressure control 

 

Installation Features
 

Factory refrigerant charged unit

GFI (ground fault interrupter) convenience outlet

Single point electrical connection

Structurally robust base

 

Maintenance Features
 

Broad range of diagnostic functions & trending capability

Permanently lubricated fan motor bearings

Compressor suction service valves

 

Standard Limited Warranty
 

One year from start-up or 18 months from shipment limited warranty

3-year coil parts warranty on micro channel heat exchanger

Extended warranty packages available up to 10 years

Options

Factory-Installed Options
 

E-coated for condenser & free-cooling coils

Multiple sound configurations

Permanent Magnet (PM) compressor motor

Closed loop free cooling systems 

Built-in Active Harmonic Filter (AHF) , THDi < 5%

Built-in Line Reactor with 3% impedance

Hydronic pump package

Dual power connection, 120V (controls), Line voltage (main components) 

Hail guards

Physical Data

Chiller Layout Dimensions
30XF Chiller Size400450500
TierMHMHM
Length (in.)500547547594594
Width (in.)8888888888
Height (in.)9999999999

Documents

Brochure

QuantumLeap Data Center Solutions

Need assistance? Ask Carrier.

Find an expert