AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller

AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller

Technical Specifications

At a glance

Compressor Type

Screw

Refrigerant

R-513A

Capacity Range

75 - 265 Tons

Capacity Range

263 - 928 kW

Features

Performance Features
 

Chlorine-free R-513A refrigerant

Low energy consumption during part load and full load operation

208/230v, 460v, 575v operational voltages available

Wye-delta start is standard on 208/230v and 60Hz units (factory-installed option for all other units)

Leaving-fluid temperature directly controlled to within 0.5°F (0.3°C)

Entering-fluid temperature continuously monitored to detect flow or load changes

Compatible with Carrier Comfort Network® (CCN) communication link

Heat recovery capability up to 135°F (57.22°C)

 

Reliability Features
 

Low voltage control circuits

Short cycle protection

Dual chiller control

Temperature reset from return fluid

Chilled water flow switch

Electronic refrigerant gauges

 

Maintenance Features
 

Hermetic twin screw compressors

Mechanically cleanable condenser and evaporator (30HXC)

Alarm contacts

Filter drier

Moisture indicating sight glass

Accessible service information including suction and discharge pressure and temperature using Navigator™ display module

Discharge and liquid line shutoff valves

ON/OFF control switch

 

Installation Features
 

Modular construction

Fits through standard doorway

Single point electrical connection

Easy connections for remote condensers (30HXA)

Heat mode controls as standard

 

Standard Warranty
 

One year from start-up or 18 months from shipment

Extended warranty

Options

Factory-Installed Options
 

Wye-delta start

Brine

Minus-one-pass evaporator head

Plus-one-pass evaporator head

Minimum load control

Suction service valves

EMM (Energy Management Module)

BACnet communication option

 

Field-Installed Options

 

Chilled water flow switch

Thermistor

Control power transformer

Minimum load control

Chillervisor™

Outside temperature reset sensor

EMM (Energy management module)

BACnet translator

LONWorks translator

 

Field-Installed Accessories
 

Neoprene vibration isolators (field-installed accessory)

Control power transformer

Minimum load control

Sound reduction enclosure

Vibration isolation

Temperature reset sensor

Chillervisor™ System Manager III

Evaporator head insulation

EMM (Energy Management Module)

Seismic compliance option

Physical Data

 Width [in. (mm)]Height [in. (mm)]Length [in. (mm)]
07633.34 (847)65.22 (1,657)106.39 (2,702)
08633.34 (847)65.22 (1,657)106.39 (2,702)
09633.34 (847)65.22 (1,657)106.39 (2,702)
10633.34 (847)67.22 (1,707)106.70 (2,710)
11633.34 (847)65.22 (1,657)134.99 (3,429)
12633.34 (847)65.22 (1,657)134.99 (3,429)
13633.34 (847)65.22 (1,657)134.99 (3,429)
16135.76 (908)69.25 (1,759)135.72 (3,447)
20636.88 (937)74.22 (1,885)152.54 (3,875)
24636.88 (937)74.22 (1,885)152.54 (3,875)
26136.88 (937)74.22 (1,885)152.54 (3,875)
27136.88 (937)74.22 (1,885)152.54 (3,875)


Sizes 146, 161 & 171 are available with the 30HXA. Please consult Product Data for dimensional data.
Dimensions are based on standard evaporator configuration.

Documents

Accessory and Kit Data

ComfortLink Series Units and 30GX080-350; 30HX076-271, 48/50EJ,EK,EW,EY024-068 Remote Enhanced Display Accessory 50/60 Hz

Vibration Isolation Accessory Kit for 30HX076-271

Ground-Fault Interrupter Convenience Outlet Accessory for 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30HXA,HXC076-271 for 115 vac, 60 Hz Control Circuit Applications

30GXN,R 080-528 30HX 076-271 Control Transformer Accessory

30GXN,R 080-528, 30HX076-271 Series 5 Accessory Insulation Package

30GXN,R 080-450; 30HXA,C 076-271 Energy Management Module (EMM) Accessory 50/60 Hz

30HXA,HXC Accessory Sound Reduction Enclosure. Sizes: 076-271

Brochure

Special Seismic Compliance Brochure

Heat Reclaim Chillers - Web Version

Carrier AHRI Approved Laboratory

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier® BluEdge Digital Connectivity

A World of Comfort 2025 - Brochure

Enable Innovative Capabilities for the 30HXC (series 7) Chiller with SmartVu Controls Through the PIC6 Control Panel

Aqua Series Water-Cooled Chillers Brochure

Vibration Analysis: Evaluate Your Chiller Performance

Case Study

Shore Medical Center

Controls

30HXA,HXC 076-271 Water-Cooled and Condenserless Chillers with ComfortLink Controls 50/60 Hz Series 9, Controls Start-Up, Operation, Service, and Troubleshooting Guide

30GXN,R 080-528, 30HXA,HXC 076-271 Air-Cooled and Water-Cooled Chillers with ComfortLink Controls 50/60 Hz Series 6, Controls Start-Up, Operation, Service, and Troubleshooting Guide

Guide Specifications

30HXA,HXC Guide Specifications, 75 to 265 tons (264 to 931 kW)

Installation

30HXC (PIC6.1) VFD Retrofit

30HXC Carrier Controller Retrofit, PIC6.1 Series 7, P/N 30HX70000801

30HXA,HXC076-271 AquaForce® Condenserless and Water-Cooled Liquid Chillers Series 9 with ComfortLink Controls and R-513A, 60 Hz

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

30HXC R-513A Refrigerant Retrofit

Presentation

Carrier Chiller Heat Recovery Video

Press Release

Press Release - Carrier Launches Mobile App for Commercial Chillers

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release: Carrier’s AquaForce 30HX Water-Cooled Screw Chiller Now Available with Lower GWP Refrigerant

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier Stocks Commercial Applied Products for Rapid Delivery

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

30HXA,HXC076-271 AquaForce® Condenserless and Water-Cooled Liquid Chillers with ComfortLink Controls, 50/60 Hz, 75 to 265 tons (264 to 931 kW)

REVIT and 3D DRW Files

Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks

Warranty Card

Limited Warranty for Commercial Equipment

White Paper

Freeze Protection and Noise Reduction for Chilled Water Systems: Applications for Condenserless Chillers

Chilled Water System Optimizer

Heat Recovery for Chilled Water Systems: Applications for Condenserless Chillers - Updated July 2022

Need assistance? Ask Carrier.

Find an expert