AquaEdge® 19XR High-Efficiency Semi-Hermetic Centrifugal Chiller AquaEdge® 19XR High-Efficiency Semi-Hermetic Centrifugal Chiller

AquaEdge® 19XR High-Efficiency Semi-Hermetic Centrifugal Chiller

19XR

AquaEdge® 19XR/XRV chillers deliver cost‑effective, reliable comfort and process cooling with chlorine‑free efficiency, proven technology, and PLV Pro software for smarter plant design decisions.

  • Two-Stage Compressor
  • R-513A R-515B Refrigerants
  • Advanced Variable-Speed Technology
Overview

The AquaEdge® 19XR Water-Cooled Chiller redefines efficient cooling for commercial HVAC systems. Whether for comfort or process cooling, this chiller leverages advanced technology, including a semi-hermetic two-stage compressor and variable-speed options, to achieve exceptional energy efficiency with IPLV as low as 0.31. Compatible with environmentally responsible R-513A and R-515B refrigerants, the 19XR ensures sustainability while maximizing performance. With robust design, maintenance-friendly features and precise climate control capabilities, this chiller is built to deliver reliable indoor air quality and flexible HVAC solutions.

  • AHRI Certified

  • ETL Listed

  • ISO 9001 Certified

  • Seismic compliant

  • UL Canada/US

Features

At a glance

Compressor Type

Centrifugal

Refrigerant

R-513A, R-515B

Single-Stage Capacity Range

300 - 550 Tons

Single-Stage Capacity Range

1,055 - 1,934 kW

Two-Stage Capacity Range

600 - 3,400 Tons

Two-Stage Capacity Range

2,110- 11,957 kW

Available Software

PLV Pro

AquaEdge® 19XR AquaEdge® 19XR

Experience the perfect balance of energy efficiency, reliability and environmental responsibility with the AquaEdge® 19XR, a chiller engineered for the demands of modern HVAC systems.

Documents

Accessory and Kit Data

Mobility Package Accessory for 19XR, 30MPA, 30MPE, 30MPW

OIL-SENSE -2 Oil Quality Monitoring for Centrifugal Chillers

Brochure

Special Seismic Compliance Brochure

AquaEdge19XR Centrifugal Chiller

Carrier AHRI Approved Laboratory

A World of Comfort 2025 - Brochure (Printer Version)

Cost-Effective Energy Solutions for Your Chilled Water Plant

Variable Speed Drives: Retrofits for Chillers, Fans, Cooling Towers and Pumps

Carrier's Certified Rebuild Program

Carrier® BluEdge Digital Connectivity

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Aqua Series Water-Cooled Chillers Brochure

Vibration Analysis: Evaluate Your Chiller Performance

Case Study

Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant

Pioneer Plaza

Monroeville Mall

One Maritime Plaza

Cherokee Nation WW Hastings Hospital - Turnkey Chiller Installation Delivers Efficiency for Increasing Comfort and Cooling Demand

One Court Square Tower, Long Island

Fairfield University

Crouse Hospital Renovates Chiller Plant for the Future, Saves Costs Today

Controls

19XR Controls Operation and Troubleshooting for AquaEdge® Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls Version 3.3

19XR Controls Operation and Troubleshooting for AquaEdge® Single-Stage and Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC6.1 Controls Version 1.0

Guide Specifications

19XR,XRV Guide Specifications, 300 to 3400 Tons (1055 to 11957 kW)

19XR Positive Pressure Pumpout Storage System Guide Specifications

Installation

19XRV AquaEdge® Single-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC III Controls and HFC-134a, 50/60 Hz

19XR AquaEdge® Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls and R-513A/R-515B, 50/60 Hz

EverVu™ Touch Screen Display for Evergreen® 19XR,XRV, 23XRV Chillers with PIC II or PIC III Controls

19XR AquaEdge® Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls and HFC-134a, 50/60 Hz

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

19XR,XRV AquaEdge™ Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II or PIC III Controls and HFC-134a, 50/60 Hz

19XR Positive Pressure Storage System for 19MV/19XR/23XRV, 50/60 Hz

19XR,XRV AquaEdge® Single-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a, 50/60 Hz

Maintenance

19XR,XRV AquaEdge® Single-Stage or Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a, 50/60 Hz

19XRV AquaEdge® Single-Stage or Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a

19XR AquaEdge® Single Stage and Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls and R-513A/R-515B, 50/60 Hz

19XR AquaEdge® Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls and HFC-134a, 50/60 Hz

19XRT Hermetic Centrifugal Liquid Chillers 50/60 Hz with PIC II Controls and HFC-134a

Presentation

AquaEdge® 19XR/XRV Centrifugal Chiller Video

Press Release

Press Release - Carrier Offers Capacity RECOVERY Protection for Mission Critical Market

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release -Carrier® to Display Extensive Range of Commercial Products at 2014 AHR Expo in New York

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier Expands 19XR, XRV Line to Include Two-Stage Compression Technology

Press Release - Carrier® Answers Market Demand for Large-Scale Cooling with its New, Expanded-Capacity AquaEdge™ Water-Cooled Chiller

Press Release - Expanded Capacity Carrier AquaEdge® 19XR Now Available

Press Release - Seismic Compliant WeatherMaker (PDF)

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Press Release: Carrier Adds New Lower GWP Refrigerant Option to AquaEdge 19XR

Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions

Product Data

19XR / 23XRV / 19MV Positive Pressure Storage System

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

19XR AquaEdge® and 19XRV AquaEdge with Greenspeed® Intelligence High-Efficiency Semi-Hermetic Centrifugal Liquid Chiller, 50/60 Hz, R-513A or R-515B, 300 to 3400 Nominal Tons (1055 to 11957 kW)

REVIT and 3D DRW Files

19XR 30-37 (Evap/Cond Frame 3) Compressor Frame 3 Revit Family File

19XR 50-59 (Evap/Cond Frame 5) Compressor Frame 3 Revit Family File

19XR 40-47 (Evap/Cond Frame 4) Revit Family File

Service

19XRV with PIC6.1 Controls,, 19MV Chillers with PIC6 Controls, Danfoss VLT FC-102

19XR, 19MV with PIC6 Controls Rockwell PowerFlex 755TL VFD Option

19XRV, 23XRV Chillers with PIC III/PIC 6 Controls, Eaton LCX9000 VFD Option

19XRV with PIC6.1 Controls, 23XRV with PIC6 Controls, Hermetic Centrifugal Liquid Chillers, Rockwell PowerFlex 755 VFD Option

Warranty Card

Limited Warranty for Commercial Equipment

Refrigerant Warranty Certificate for Water Cooled Chillers, US and Canada Only

White Paper

Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology

Better Than Oil-Free: Why Screw Chillers with Pure Speed Capacity Control Save More Energy Than Magnetic Bearing Chillers

Chilled Water System Optimizer

Mechanical Room Update: Considerations In The Application Of Centrifugal Chillers Using Open Drive Motors

Disclaimers
Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org.

Connect with our Carrier experts for tailored solutions to meet your commercial HVAC needs.

Find an expert

Trust our network to help you find the perfect solution.

Carrier’s innovative engineering delivers dependable, sustainable and maintenance-friendly HVAC solutions, ensuring peace of mind for years to come.