TruVu™ ET Display (part no. EQT3) Installation and Start-up Guide
TruVu™ Equipment Touch Displays
Available in three sizes (7”, 10” & 15")
Rugged, industrial grade front display - suitable for mechanical rooms or board room mounting
Rnet connection or Service Port (either Ethernet or USB) connection
Fully customizable touchscreen for navigation and control with ViewBuilder
Default system screens such as scheduling and trends
Supports international languages
Support for graphics and animations
Screen captures can be saved to a USB flash drive
Built-in PDF viewer
View current space temperature
View operating mode (heat/cool/economizer)
Initiate timed local override
Multi-level password protection for security
Custom screens can show equipment graphic and operating status
Easy to view and/or edit equipment configuration, schedules, trends, and alarms with pre-designed screens
Trending with support for pinch zoom and swiping to move along time line
Works great as a technician tool and as a user interface
*A custom equipment touch file is required.
| Power | 50-60 Hz, Class 2, 24 VDC (±15%), 1A, 375A (EQT3-7), 417A (EQT3-10, EQT3-15) | ||
| Communication | Comm Input Port: EIA-485 port for connection to the Rnet sensor network (115kbps) USB port: for upgrades, file copying, screen captures, and connection to service port on TruVu controllers Micro USB On The Go (OTG) port: for factory programming LAN Port: RJ-45 Ethernet connection to Service Port on TruVu controllers | ||
| System | OS: Android 11.0 Processor: MT8365 Quad-core Cortex-A53 up to 2.0GHz System Memory: (7” and 10” models) 3 GB LPDDR4 RAM, (15” model) 4 GB LPDDR4 RAM Storage: 32 GB onboard eMMC Flash storage | ||
| Environmental | Ultra-wide (nearly 180 degrees) | ||
| Display | Touch: Projected Capacitive Multi-Touch (P-CAP) | ||
| EQT3-15 Display: 15.6” TFT (Widescreen) Resolution: 1366 x 768 pixels (252 ppi) Brightness: 320 cd/m (typ.) Contrast Ratio: 500:1 (typ.) Viewing Angle: -85~85(H); -85~80(V) Max Colors: 16.7M (8-bit) | EQT3-10 Display: 10.1" TFT (Widescreen) Resolution: 1280 x 800 pixels (149 ppi) Brightness: 320 cd/m (typ.) Contrast Ratio: 800:1 (typ.) Viewing Angle: -85~85(H); -85~85(V) Max Colors: 16.7M (8-bit) | EQT3-7 Display: 7" TFT Resolution: 1024 x 600 pixels (170 ppi) Brightness: 320 cd/m (typ.) Contrast Ratio: 1000:1 (typ.) Viewing Angle: -75~70(H); -75~75(V) Max Colors: 16.7M (8-bit) | |
| Certifications | CE (Class B), FCC (Class B), CAN/CSA C22.2 No. 62368-1-14, ANSI/UL (62368-1, 2nd Ed), Vibration tested to EN60068-2-6, IP65 rated (front) IP20 rated (rear) | ||
Installation
TruVu™ ET Display (part no. EQT3) Installation and Start-up Guide
Product Data
i-Vu Equipment Touch EQT3 Displays Product Data Sheet Update