TruVu™ Dual IP Bypass Controller TV-VVTBP-E2

TruVu™ Dual IP Bypass Controller

Technical Specifications

Features

Application Features

 

Sophisticated factory-engineered and tested control programs provide reliability and energy efficiency

Temperature protection minimizes the occurrence of air source heating and/or cooling lockouts based on unacceptable discharge temperatures

Provides automatic pressure sensor calibration

Can drive multiple damper actuators

VFD support via 0-10VDC analog output to provide drive speed modulation

Supports two simultaneous application control programs for customized application solutions

Programmable control of dampers, VFDs and other auxiliary equipment using Snap graphical programming

Supports Carrier communicating sensors which are available in a variety of zone and equipment sensing combinations

Supports Carrier TruVu touchscreen interfaces for managing and troubleshooting the connected equipment easily and for occupant engagement

Conforms to the BACnet Advanced Application Controller (B-AAC) Standard Device and BACnet Broadcast Management Device (B-BMD), as defined in BACnet 135-2001 2012 Annex L and tested to Protocol Revision 15

 

System Benefits

 

Integrated Carrier airside linkage algorithm for plug-andplay integration with Carrier air sources

Fully plug-and-play with the i-Vu building automation system

 

Hardware Features

 

Integrated 45 in-lb 154 second actuator for reliability and longevity

Dual 10/100 Mbps, BACnet IP and DCHP IP addressing

Native BACnet IP or MS/TP communications

Supports home run, daisy chain and ring IP network topologiesntegral airflow sensor

Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to three days

Controls up to 9 points (3 binary outputs, 4 universal inputs and 2 analog output) plus up to 2 Act Net Smart Actuators

USB port for local device updates, hard-wired, and wireless service connections

Reversible airflow connections allows for error free tube installation

Specifications

BACnet ConformanceConforms to the BACnet Advanced Application Controller (B-AAC) and BACnet Broadcast Management Device (B-BBMD) standard device profiles, as defined in BACnet 135-2012 Annex L Protocol rev. 15
Communication PortsBAS Primary Port: Dual 10/100 BaseT Ethernet ports with built-in fail safe, supporting direct connection or daisy chain topology natively using BACnet/IP (non-routing)
Serial Port 1 EIA-485 port for BACnet MS/TP communications (9600 bps to 115.2 kbps)
Rnet Port: 12Vdc @ 260mA supports the following: Up to 10 ZS sensors (mix ZS zone, ZS duct, ZS immersion and ZS outdoor sensors), i-Vu Equipment Touch, or TruVu ET Displays (external power required)
Act Net Port: Supports up to 2 Act Net communicating i-Vu smart valves
USB Port: For TruVu ET Display support |configuration | wireless service access | firmware updates and controller recovery via USB drive
Power Requirements24Vac +/- 15% , 50 - 60Hz, 50VA | 24Vdc +/- 10%, 18W. (75VA / 35W if additional Act Net devices are connected)
Integral Pressure SensorPrecision low flow AWM series 0–2 in. H2O, sensitive down to ±0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) I.D. tubing. Allows for readings across the 0–2 in. H2O range, accurate to ±3% of reading. Reversible connections
InputsUniversal: 4 Universal Inputs electronically configurable to any of the following types: Dry | Pulse Counting |Thermistor | 0-10 Vdc
OutputsAnalog: 2 Analog Outputs 10Vdc (D/A Resolution 12 bits) | PWM 12Vdc @ 80Hz)
Digital: 3 Digital outputs (Dry Contact) Rated @30Vac/Vdc @ 1.4 Amp. Configured normally open
ActuatorBrushless DC motor, torque 45 inch-pounds (5Nm), runtime 154 seconds for 90 degree travel during control
Memory4 GBs eMMC Flash memory and 256 MB DDR3 DRAM. User data is archived to non-volatile flash memory when parameters are changed, every 90 seconds
Status IndicatorsLED status indicators for IP and S1 communications, run status, error, power, all outputs, and locator LEDs for controller identification and actuator rotation feedback
ComplianceUnited States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class B; UL Listed to UL 916, PAZX, Energy Management Equipment RoHS Compliant: 2015/863/EU ANZ: C-Tick Mark AS/NZS 61000-6-3 Canada: Industry Canada Compliant, ICES-003, Class B cUL Listed UL 916, PAZX,Energy Management Equipment, CE mark
Real Time ClockReal-time clock keeps track of time in the event of a power failure for at least 3 days
Environmental Operating RangeOperating Range: 32 to 122ºF (0 to 50ºC) 10 to 95% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC) 0 to 90% RH, non-condensing
Plastic RatingFire-retardant plastic ABS, UL94-5VA

Documents

Case Study

Escondido Union School District: Sustainable Building Management

Installation

Ethernet Wiring for TruVu™ Dual IP Port Controllers

TV-VAVB3-E2 TV-VVTBP-E2 TV-VVTZC-E2 Mounting Instructions

TruVu VVTBP-E2 Installation and Start-up Guide

Product Data

TruVu™ TV-VVTBP-E2 Product Data

Need assistance? Ask Carrier.

Get in touch