TruVu™ ChillerVu™ Plant Controller

Technical Specifications

Features

System Benefits
 

Integrates seamlessly with chiller plant equipment using BACnet and Modbus® protocols

Fully plug-and-play with the Carrier i-Vu building automation system

Pre-configured energy dashboards and embedded trends/alarms provide immediate insight on chiller plant performance and aid in troubleshooting/maintenance

 

Energy Saving Strategies
 

Enhanced chiller staging dynamically matches the number of running chillers to building load

Variable flow pump sequences minimize pump energy consumption

Staged and variable speed tower fans minimize tower fan energy consumption

Demand limiting limits plant energy consumption to fixed levels, avoiding excess electrical demand charges

Pre-configured chilled water setpoint reset; plug and play compatible with Carrier Chilled Water System Optimizer

Optional soft start ramp loading, chilled water reset, load feathering (Add/Drop), and demand limiting

 

Easily Customizable for Any Plant
 

Easily reconfigure control sequences using EquipmentBuilder and can be fully edited in Snap

Pre-configured, user editable energy dashboards (actionable plant energy data graphically displayed)

High quality, automatically generated plant room graphics, requiring minimal user input

 

Standard Application Library
 

Full complement of pre-written plant control sequences

Chiller Manager with basic and advanced chiller staging sequences

Pump Manager with control sequences for the primary and secondary chilled and condenser water pumps

Tower Manager with control sequences for the towers

Open and Closed Cooling Tower programs for towerspecific control points, including condenser water pumps and other peripheral equipment

Chiller System – Self contained single chiller application with I/O to control the chiller, pumps and cooling towers

Carrier proprietary 23XRV Series Counterflow control sequence

 

Supported Chiller Hardware
 

Carrier legacy chillers with native CCN controls connected with UPCs or via i-Vu CCN links

New generation Carrier PIC chillers (PIC6.x) with native BACnet connectivity

Third-party chillers that support BACnet protocol (must have accessible BACnet points with correct read/write properties)

Plants with non-communicating chillers, using fieldinstalled controllers and logic

Specifications

BACNet SupportConforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet 135-2012 Annex L, Protocol Revision 14
Communication PortsGig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP and/or BACnet/Ethernet and/or Modbus TCP/IP communication
S1 Port: High-speed EIA-485 port with End of Net switch for connecting one of the following:
» BACnet MS/TP network at 9.6 to 115.2 kbps
» Modbus RTU at 9.6 to 115.2 kbps
S2 Port: Electrically isolated EIA-485 port with End of Net switch for connecting one of the following
» BACnet MS/TP network at 9.6 to 115.2 kbps
» Modbus RTU at 9.6 to 115.2 kbps
Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting and local EQT displays
Rnet port: Communicate with up to 15 ZS communicating sensor
USB Port:USB 2.0 host port for alternate local access service, device recovery, memory downloads and local EQT displays
I/O Expansion Options
I/O Bus edge connector: Provides communication for up to 9 and power for up to 7 directly-connected TruVu MPC I/O expanders when using a DC power supply
I/O Bus port: Provides communication with up to 9 TruVu MPC I/O expanders (externally powered) up to 1,000 feet away
Xnet port: Provides communication with up to 6 MPC Open XPIO48 and/or MPC Open XPIO816 expanders up to 100 feet away
3rd Party IntegrationSupports up to 1,500 third-party BACnet points and 200 Modbus points (memory dependent)
PhysicalFire-retardant plastic ABS, UL94-5VA
I/O ExpandersSupports up to 9 TruVu MPC I/O expanders and/or 6 MPC Open XPIO expanders (max 9 total)
ProtectionTwo fast acting, 5mm x 20mm glass fuses: • A 2A fuse for the TV-MPCXP’s power • A 4A fuse for the I/O bus edge connector. The power and network ports comply with the EMC requirements EN50491-5-2
Real Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days
ComplianceUnited States: FCC compliant to Title CFR47, Part 15, Subpart B, Class A; UL Listed, File E143900; CCN PAZX, UL 916, Energy Management Equipment; 
ANZ: RCM Mark AS/NZS 61000-6-3; 
Canada: UL Listed File E143900, CCN PAZX7, CAN/CSA C22.2 No. 205 Signal Equip., Industry Canada Compliant ICES-003, Class A; 
CE Mark Compliant with 2014/30/EU, and RoHS Compliant: 2015/863/EU; 
UKCA Mark Compliant with Electromagnetic Compatibility Regulations 2016 – Gov.UK and and RoHS for Electrical and Electronic Equipment 2012.
Environmental Operating RangeOperating: -40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing
Power Requirements24VAC ± 10%, 50-60Hz; 50 VA power consumption; 26VDC ± 10% 15W; Single Class 2 source only, 100 VA or less

Documents

Brochure

Carrier® ChillerVu™ Brochure - Low Resolution 1/21

Controls

i-Vu Open Chilled Water System Optimizer Guide Specification Version 3

i-Vu Open ChillerVu Guide Specification

Installation

TruVu® ChillerVu™ Configuration Guide

TruVu® ChillerVu™ 23XRV Series Counterflow Application Guide

TruVu® ChillerVu™ Application Guide

TruVu® ChillerVu™ Energy Dashboard Installation and Start-up Guide

TruVu® ChillerVu™ Variable Flow Condenser Pump Application Guide

TruVu® ChillerVu™ Installation and Start-up Guide

Product Data

Carrier® TruVu™ ChillerVu™ Plant Controller Product Data Sheet

White Paper

Chilled Water System Optimizer

Need assistance? Ask Carrier.

Get in touch