TruVu™ ChillerVu™ Chilled Water System Optimizer

Technical Specifications

Features

System Benefits
 

Compatible with TruVu ChillerVu™ plant manager

Easy startup and commissioning using the i-Vu user interface

Fully plug-and-play compatible with the Carrier i-Vu building automation system, seamlessly integrating CWSO’s advanced setpoint reset into the ChillerVu plant control system

Supports integration to chiller plant equipment using BACnet and Modbus® protocols

Embedded trends and alarms provide insight into chiller plant performance, and also aid in system tuning, maintenance, and troubleshooting

 

Energy Savings
 

Chilled water setpoint algorithm adjusts the plant setpoint while monitoring and maintaining optimal chilled water system energy consumption

Dynamic condenser water setpoint algorithm adjusts to maintain optimal tower setpoint, minimizing chiller lift, compensating for ambient conditions and tower approach and providing optimum efficiency

Intelligent learning algorithms find the optimal energy usage while maintaining comfort conditions

Adapts “on the fly” to changing environmental and mechanical conditions as well as to changes in facility usage patterns

 

Software Features
 

Supports Metric and English units

Intuitive pre-built dashboard shows total plant energy usage and key operational parameters at a glance

Calculates and displays total system energy consumption kWh, peak demand in kW, tonnage, and overall system efficiency in kW/Ton

Version 3 of the CWSO control program (available for download) adds several key system features, including:

  • Savings Assessment Mode – Once initial configuration and tuning is complete, the savings assessment mode allows the system to run one day on/one day off for a user defined period of time for baseline performance verification
  • Additional I/O and default trending to provide greater insight into overall system operation and troubleshooting – highly beneficial for 3rd party plant system applications
  • Enhanced system graphics
     
Robust Control Features
 

Easy, unobtrusive addition to virtually any communicating plant control system

Optimizes energy consumption across the entire chilled water system; supply and consumption

Supports system optimization of non-Carrier controlled plants via BACnet and Modbus protocols

Specifications

BACNet SupportConforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet 135-2012 Annex L, Protocol Revision 14
Communication PortsGig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP and/or BACnet/Ethernet and/or Modbus TCP/IP communication
S1 Port: High-speed EIA-485 port with End of Net switch for connecting one of the following:
» BACnet MS/TP network at 9.6, 19.2, 38.4, 57.6, 76.8, or 115.2 kbps
» Modbus RTU at 9.6, 19.2, 38.4, 57.6, 76.8 or 115.2 kbps S2 Port: Electrically isolated EIA-485 port with End of Net switch for connecting one of the following:
» BACnet MS/TP network at 9.6, 19.2, 38.4, 57.6, 76.8, or 115.2 kbps
» Modbus RTU at 9.6, 19.2, 38.4, 57.6, 76.8 or 115.2 kbps
Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting
USB Port: USB 2.0 host port for alternate local access service, device recovery, memory downloads and local EQT displays
3rd Party IntegrationSupports up to 1,500 third-party BACnet points and 200 Modbus points (memory dependent)
PhysicalFire-retardant plastic ABS, UL94-5VA
I/O ExpandersSupports up to 9 TruVu MPC I/O expanders and/or 6 MPC Open XPIO expanders (max 9 total)
ProtectionTwo fast acting, 5mm x 20mm glass fuses: • A 2A fuse for the TV-MPCXP’s power • A 4A fuse for the I/O bus edge connector. The power and network ports comply with the EMC requirements EN50491-5-2
Real Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days
ComplianceUnited States: FCC compliant to Title CFR47, Part 15, Subpart B, Class A; UL Listed, File E143900; CCN PAZX, UL 916, Energy Management Equipment; 
ANZ: RCM Mark AS/NZS 61000-6-3; 
Canada: UL Listed File E143900, CCN PAZX7, CAN/CSA C22.2 No. 205 Signal Equip., Industry Canada Compliant ICES-003, Class A; 
CE Mark Compliant with 2014/30/EU, and RoHS Compliant: 2015/863/EU; 
UKCA Mark Compliant with Electromagnetic Compatibility Regulations 2016 – Gov.UK and and RoHS for Electrical and Electronic Equipment 2012.
Environmental Operating RangeOperating: -40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing
Power Requirements24VAC ± 10%, 50-60Hz; 50 VA power consumption; 26VDC ± 10% 15W; Single Class 2 source only, 100 VA or less

Documents

Brochure

Carrier® ChillerVu™ Brochure - Low Resolution 1/21

Case Study

Hawthorne Mall Chiller Plant and Controls Upgrade

Controls

i-Vu Open Chilled Water System Optimizer Guide Specification Version 3

Installation

TruVu Chilled Water System Optimizer Installation and Start-up Guide

Product Data

Carrier® TruVu™ ChillerVu™ Chilled Water System Optimizer Product Data Sheet

White Paper

Chilled Water System Optimizer

Need assistance? Ask Carrier.

Get in touch