TruVu™ Controller
Technical Specifications
Features
Application Features
Comprehensive library of factory-engineered control programs available for complete air-side and water-side system control
Graphically programmable using the Snap programming tool
Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
Gig-E 1000 Mbps Ethernet port supports BACnet/IP, Modbus TCP/IP and DHCP addressing
Local access 10/100 Ethernet port for system startup and troubleshooting
Real-time clock keeps time in the event of power failure for up to 3 days without batteries
Capable of system or stand-alone operation
Act Net bus supports up to 16 communicating i-Vu smart valves
Can be din-rail or screw mounted
Supports up to 9 TruVu MPC I/O expanders
BACnet Features
Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD), standard device profiles
Supports BACnet interoperability and routing with and between BACnet/IP, BACnet MS/TP, and BACnet over ARC156
Can serve as a BACnet Broadcast Management Device (BBMD)
Supports BACnet Foreign Device Registration (FDR)
System Benefits
Fully plug-and-play with the Carrier i-Vu® building automation system
Supports demand limiting and optimal start for maximum energy savings
Supports up to 1,500 third-party BACnet points and up to 200 Modbus points for system integration
Specifications
| BACnet Support | Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR, not applicable to -NR version), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet standard135-2001 Annex L 2012 |
| Communication Ports | Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP and/or BACnet/Ethernet and/or Modbus Ports TCP/IP communication S1 MSTP: High-speed EIA-485 port with End of Net switch for connecting one of the following: • BACnet MS/TP network at 9600 to 115.2 kbps • Modbus RTU at 9600 to 115.2 kbps S2 MSTP: Electrically isolated EIA-485 port with End of Net switch for connecting one of the following: • BACnet MS/TP network at 9600 to 115.2 kbps • Modbus RTU at 9600 to 115.2 kbps Service: 10/100 Base T Ethernet port for system start-up and troubleshooting IO Bus port: Provides communication for wired TruVu MPC I/O expanders that are powered by external power supplies. IO Bus edge connector: 6-pin connector that provides communication and power to a directly-connected TruVu MPC I/O expander |
| Third Party Integration | Supports up to 1,500 third-party BACnet points and 200 Modbus points (memory dependent). |
| Power Requirements | 24Vac +/- 15% , 50 - 60Hz, 55VA | 24Vdc +/- 10%, 20W. (80VA / 35W if additional Act Net devices are connected) |
| Universal Inputs | 16 Bit A/D with 28 channels electronically configured to any of the following input types: Dry Contact OR Pulse Counting inputs up to 60Hz OR Voltage (0-10 Vdc) OR Current (0-20 mA) OR Thermistor (Precon Type II 10kΩ OR Precon Type III 10kΩ OR Carrier YSI 5kΩ OR S-5700-850 10kΩ w/ 11kΩ shunt) OR RTD (Platinum RTD TS-8000 1kΩ @ 32°F (0.00385 TCR) OR Platinum RTD 1kΩ @ 32°F (0.00375 TCR) OR Nickel-iron RTD 1kΩ @ 70°F, 699Ω @ -40°F OR Balco (Nickel-iron) TS8000 RTD 1kΩ @ 70°F, 779Ω @ -40°F) 24VDC auxiliary sensor power: 200mA max. (AC power input) 500 mA max. (DC power input) |
| Universal Outputs | D/A Resolution (analog out) 12 bits; 16 channels configurable to any of the following output types: Voltage (0-10 Vdc) OR Current (0-20 mA) OR Relay contacts, potential free, normally open, rated 24VAC/DC @ 1 Amp (resistive) Hand/Auto/Off override switches for all outputs, Potentiometer for manual adjustment of all analog outputs, Status LED for all outputs |
| Integral Airflow Sensor | Precision differential pressure sensor 0–2 in. H2O, sensitive down to ±0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) I.D. tubing. Allows for readings across the 0–2in. H2O range, accurate to ±5% of full flow at 2 in. H2O |
| Protection | Two fast acting, 5mm x 20mm glass fuses: A 2.5A fuse for the TV-MPCXP1628’s power A 4A fuse for the I/O bus edge connector. The power and network ports comply with the EMC requirements EN50491-5-2. |
| Compliance | United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: EN50491-5-2:2009; Low Voltage Directive: 2014/35/EU; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3 |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| Environmental | -40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing |
Documents
Installation
TruVu MPC Controller (part no. TV-MPCXP1628) Installation and Start-up Guide
Product Data
TruVu™ TV-MPCXP1628, TV-MPCXP1628-NR BACnet Building Controller Product Data