TruVu™ Controller

Technical Specifications

Features

Application Features
 

Comprehensive library of factory-engineered control programs available for complete air-side and water-side system control

Graphically programmable using the Snap programming tool

Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides

 

Hardware Features
 

Gig-E 1000 Mbps Ethernet port supports BACnet/IP, Modbus TCP/IP and DHCP addressing

Local access 10/100 Ethernet port for system startup and troubleshooting

Real-time clock keeps time in the event of power failure for up to 3 days without batteries

Capable of system or stand-alone operation

Act Net bus supports up to 16 communicating i-Vu smart valves

Can be din-rail or screw mounted

Supports up to 9 TruVu MPC I/O expanders

 

BACnet Features
 

Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD), standard device profiles

Supports BACnet interoperability and routing with and between BACnet/IP, BACnet MS/TP, and BACnet over ARC156

Can serve as a BACnet Broadcast Management Device (BBMD)

Supports BACnet Foreign Device Registration (FDR)

 

System Benefits
 

Fully plug-and-play with the Carrier i-Vu® building automation system

Supports demand limiting and optimal start for maximum energy savings

Supports up to 1,500 third-party BACnet points and up to 200 Modbus points for system integration

Specifications

BACnet SupportConforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR, not applicable to -NR version), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet standard135-2001 Annex L 2012
Communication PortsGig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP and/or BACnet/Ethernet and/or Modbus Ports TCP/IP communication
S1 MSTP: High-speed EIA-485 port with End of Net switch for connecting one of the following:
• BACnet MS/TP network at 9600 to 115.2 kbps
• Modbus RTU at 9600 to 115.2 kbps
S2 MSTP: Electrically isolated EIA-485 port with End of Net switch for connecting one of the following:
• BACnet MS/TP network at 9600 to 115.2 kbps
• Modbus RTU at 9600 to 115.2 kbps
Service: 10/100 Base T Ethernet port for system start-up and troubleshooting
IO Bus port: Provides communication for wired TruVu MPC I/O expanders that are powered by external power supplies.
IO Bus edge connector: 6-pin connector that provides communication and power to a directly-connected TruVu MPC I/O expander
Third Party IntegrationSupports up to 1,500 third-party BACnet points and 200 Modbus points (memory dependent).
Power Requirements24Vac +/- 15% , 50 - 60Hz, 55VA | 24Vdc +/- 10%, 20W. (80VA / 35W if additional Act Net devices are connected)
Universal Inputs16 Bit A/D with 28 channels electronically configured to any of the following input types:
Dry Contact OR Pulse Counting inputs up to 60Hz OR Voltage (0-10 Vdc) OR Current (0-20 mA) OR Thermistor (Precon Type II 10kΩ OR Precon Type III 10kΩ OR Carrier YSI 5kΩ OR S-5700-850 10kΩ w/ 11kΩ shunt) OR RTD (Platinum RTD TS-8000 1kΩ @ 32°F (0.00385 TCR) OR Platinum RTD 1kΩ @ 32°F (0.00375 TCR) OR Nickel-iron RTD 1kΩ @ 70°F, 699Ω @ -40°F OR Balco (Nickel-iron) TS8000 RTD 1kΩ @ 70°F, 779Ω @ -40°F)
24VDC auxiliary sensor power: 200mA max. (AC power input) 500 mA max. (DC power input)
Universal OutputsD/A Resolution (analog out) 12 bits; 16 channels configurable to any of the following output types: Voltage (0-10 Vdc) OR Current (0-20 mA) OR Relay contacts, potential free, normally open, rated 24VAC/DC @ 1 Amp (resistive) Hand/Auto/Off override switches for all outputs, Potentiometer for manual adjustment of all analog outputs, Status LED for all outputs
Integral Airflow SensorPrecision differential pressure sensor 0–2 in. H2O, sensitive down to ±0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) I.D. tubing. Allows for readings across the 0–2in. H2O range, accurate to ±5% of full flow at 2 in. H2O
ProtectionTwo fast acting, 5mm x 20mm glass fuses:
A 2.5A fuse for the TV-MPCXP1628’s power
A 4A fuse for the I/O bus edge connector.
The power and network ports comply with the EMC requirements EN50491-5-2.
ComplianceUnited States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment
Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment
Europe: EN50491-5-2:2009; Low Voltage Directive: 2014/35/EU; RoHS Compliant: 2011/65/EU
Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days.
Environmental-40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing

Documents

Need assistance? Ask Carrier.

Get in touch