TruVu™ MPC Processor
Technical Specifications
Features
Application Features
Comprehensive library of factory-engineered control programs available for complete air-side and water-side system control
Graphically programmable using the Snap programming tool
Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
Gig-E 1000 Mbps Ethernet port supports BACnet/IP, Modbus TCP/IP and DHCP addressing
Local access 10/100 Ethernet port for system startup and troubleshooting
Real-time clock keeps time in the event of power failure for up to 3 days without batteries
Capable of system or stand-alone operation
Supports native BACnet MS/TP and BACnet over ARC156 communications
Can be din-rail or screw mounted
BACnet Features
BACnet Testing Laboratories (BTL) certified
Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD), standard device profiles
Supports BACnet interoperability and routing with and between BACnet/IP, BACnet MS/TP, and BACnet over ARC156
Can serve as a BACnet Broadcast Management Device (BBMD)
Supports BACnet Foreign Device Registration (FDR)
System Benefits
Fully plug-and-play with the Carrier i-Vu® building automation system
Supports demand limiting and optimal start for maximum energy savings
Supports up to 1,500 third-party BACnet points and up to 200 Modbus points for system integration
Supports BACnet Foreign Device Registration (FDR)
Specifications
| BACnet Support | Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet standard135-2001 Annex L 2012 |
| Communication Ports | Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP and/or BACnet/Ethernet and/or Modbus Ports TCP/IP communication S1 MSTP: High-speed EIA-485 port with End of Net switch for connecting one of the following: • BACnet MS/TP network at 9.6, 19.2, 38.4, 57.6, 76.8, or 115.2 kbps • Modbus RTU at 9.6, 19.2, 38.4, 57.6, 76.8 or 115.2 kbps S2 MSTP: Electrically isolated EIA-485 port with End of Net switch for connecting one of the following: • BACnet MS/TP network at 9.6, 19.2, 38.4, 57.6, , 76.8, or 115.2 kbps • Modbus RTU at 9.6, 19.2, 38.4, 57.6, 76.8 or 115.2 kbps Service: 10/100 Base T Ethernet port for system start-up and troubleshooting IO Bus port: Provides communication for wired TruVu MPC I/O expanders that are powered by external power supplies. IO Bus edge connector: 6-pin connector that provides communication and power to a directly-connected TruVu MPC I/O expander |
| Third Party Integration | Supports up to 1,500 third-party BACnet points and 200 Modbus points (memory dependent). |
| Protection | Two fast acting, 5mm x 20mm glass fuses: • A 2A fuse for the TV-MPCXP’s power • A 4A fuse for the I/O bus edge connector |
| Physical | Fire-retardant plastic ABS, UL94-5VA |
| Compliance | United States: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: EN50491-5-2:2009; Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment EN50491-3:2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS) Low Voltage Directive: 2014/35/EU RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3 |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| Environmental | -40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing |
Documents
Installation
BACnet Integration Guide i-Vu® XT or TruVu controllers
TruVu MPC Processor Installation Guide
Modbus Integration Guide i-Vu® XT or TruVu controllers
Product Data
TruVu™ TV-MPCXPIO BACnet Building Controller I/O Modules Product Data
TruVu™ TV-MPCXP BACnet Building Controller Product Data