The Carrier TruVu™ TV‑MPCXP controller provides flexible, general‑purpose HVAC control for a wide range of air‑side and water‑side applications. Designed for both stand‑alone and networked systems, it supports scalable I/O, open communications, and seamless integration within Carrier and third‑party building automation environments.
- BACnet Testing Labs
- BACnet International
Features
With support for up to nine I/O expansion modules and a high total point count, the controller can scale as system requirements change. This modular approach helps avoid controller replacement when additional monitoring or control points are needed. The result is a future‑ready platform that adapts to building demands over time.
Native BACnet support and built‑in routing capabilities enable smooth integration with Carrier i‑Vu® systems and third‑party devices. The controller communicates across multiple protocols, helping simplify network design and system commissioning. This openness supports broader system visibility and easier long‑term management.
TV‑MPCXP is a flexible, general‑purpose HVAC controller with scalable I/O and native BACnet support for seamless system integration.
Documents
Installation
BACnet Integration Guide i-Vu® XT or TruVu controllers
TruVu MPC Processor Installation Guide
Modbus Integration Guide i-Vu® XT or TruVu controllers
Product Data
TruVu™ TV-MPCXPIO BACnet Building Controller I/O Modules Product Data
TruVu™ TV-MPCXP BACnet Building Controller Product Data