TruVu™ Compact Router

Technical Specifications

Features

Hardware Features
 

Supports IPv4 

Two 10/100 Mbps ethernet ports with fail-safe relay 

One optically isolated MS/TP port, supporting speeds from 9.6 to 115.2 Kbps 

USB service port for local service: connect PC via a hard-wired connection or wirelessly using a USB-W adapter 

Compact footprint simplifies installation and optimizes panel space

 

BACnet Features
 

BACnet Testing Laboratories (BTL) certified

Conforms the BACnet Router B-RTR and BBMD standard device profile

Supports BACnet routing between BACnet/IP, BACnet/Ethernet and BACnet/MSTP networks

Can serve as a BACnet Broadcast Management Device (BBMD)

Supports BACnet Foreign Device Registration (FDR)

 

System Benefits
 

Connects seamlessly to the i-Vu Building Automation System

Specifications

BACnet SupportConforms to the BACnet Router (B-RTR) and BACnet Broadcast Management Device (B-BBMD) Standard Device Profile as defined in ANSI/ASHRAE Standard 135-2016 (BACnet) Annex L, Protocol Revision 15
Power Requirements24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 18W
Communication PortsEth0,Eth1: 10/100 BaseT, full duplex, Ethernet ports with built-in fail safe. Supports direct connection or daisy chain topology natively using BACnet/IP and/or BACnet Ethernet communication.
Port S1: EIA-485 port for BACnet MS/TP communication network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment.
Service port: USB 2.0 host port for setting up the router and troubleshooting through a local connection to a computer, connecting to the TruVu™ Equipment Touch, or the Carrier USB Wireless service adapter.
ProtectionDevice is protected by a replaceable, fast acting, 250Vac, 3A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2.
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days.
LED Status IndicatorsTricolor NET LED to show network status / Tricolor SYS LED to show system status/POWER LED/S1 EON LED/A TX (Transmit) and RX (Receive) LED for: Port S1
Router AddressingWebserver interface
Environmental Operating Range-40 to 158°F (-40 to 70°C), 10-95% relative humidity, non-condensing
The TV-CRB-E2 is suitable for installation inside or outside the building envelope. It should be placed in a UL Listed enclosure. If installed outside, the enclosure must be suitable for the environmental conditions.
ComplianceUnited States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL Listed to UL 916, PAZX, Energy Management Equipment; 
Canada: Industry Canada Compliant, ICES-003, Class A cUL Listed UL 916, PAZX7, Energy Management Equipment; EN50491-5-2:2009; Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment RoHS Compliant: 2015/863/EU REACH Compliant; 
Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3
PhysicalFire-retardant plastic ABS, UL94-5VA
Mounting35mm DIN rail mounting or screw mounting

Documents

Installation

TruVu Compact BACnet Router (part no. TV-CRB-E2) (drv_gen5) Installation and Start-up Guide

TruVu Compact BACnet Router (part no. TV-CRB-E2) Installation and Start-up Guide

Product Data

TruVu Compact Router Product Data Sheet

Need assistance? Ask Carrier.

Get in touch