TruVu™ Compact Link
Technical Specifications
Features
Link Features
BACnet Testing Laboratories (BTL) certified
Conforms to BACnet Router (B-RTR), and BACnet BBMD (B-BBMD) standard device profiles
Supports BACnet routing between BACnet/IP, BACnet/Ethernet and BACnet/MSTP networks
Can serve as the BACnet Broadcast Management Device (BBMD)
Supports Modbus RTU and Modbus IP
Supports up to 1,500 third-party BACnet points and up to 500 Modbus points (IP or Modbus RTU)
Supports BACnet Foreign Device Registration (FDR)
Supports SNAP graphical programs to create custom sequences
Hardware Features
IPv4 networks are supported
Two 10/100 Mbps Ethernet Ports with fail-safe relay
One isolated MS/TP Port, supporting speeds from 9.6 to 115.2 Kbps
USB service port for local service: connect PC via a hard-wired connection or wirelessly using a USB-W adapter
Compact footprint simplifies installation and optimizes panel space
System Benefits
Connects seamlessly to the i-Vu building automation system
Specifications
| BACnet Support | Conforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet Broadcast Management Device (B-BBMD) Standard Device Profile as defined in ANSI/ASHRAE Standard 135-2012 (BACnet) Annex L, Protocol Revision 15 |
| Power Requirements | 24VAC ± 10%, 50-60Hz, 50 VA 24VDC ± 10%, 18W |
| Communication Ports | Max Integration Points: Supports 1,500 BACnet points and 500 Modbus points (IP or Modbus RTU) Eth0, Eth1: 10/100 BaseT, full duplex, Ethernet ports with built-in fail safe. Supports direct connection or daisy chain topology natively using BACnet/IP and/or BACnet Ethernet, or Modbus TCP/IP communication. Port S1: For communication with a BACnet MS/TP network at 9600 to 115200 bps or with a Modbus serial network at 9600 to 115200 bps. Port S2: For communication with a BACnet MS/TP network at 9600 to 115200 bps or with a Modbus serial network at 9600 to 115200 bps. End of Net: Switch can be turned on to terminate the network segment. Rnet: Supports up to 15 ZS sensors and one Equipment Touch or TruVu™ Equipment Touch.; Supplies 12 VDC/260 mA power to the Rnet across its rated temperature range. Service Port: USB 2.0 host port for setting up the controller and troubleshooting through a local connection to a computer, connecting to the TruVu™ Equipment Touch, or the Carrier USB Wireless service adapter. |
| Protection | Device is protected by a replaceable, fast acting, 250 Vac, 3A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2 |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| LED Status Indicators | Tricolor NET LED to show network status / Tricolor SYS LED to show system status/POWER LED/S1 EON LED/A TX (Transmit) and RX (Receive) LED for: Port S1 and Port S2 |
| Environmental Operating Range | 40 to 158°F (-40 to 70°C), 10-95% relative humidity, non-condensing The TV-CLB-E2 is suitable for installation inside or outside the building envelope. It should be placed in a UL Listed enclosure. If installed outside, the enclosure must be suitable for the environmental conditions. |
| Compliance | United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL Listed to UL 916, PAZX, Energy Management Equipment; Canada: Industry Canada Compliant, ICES-003, Class A cUL Listed UL 916, PAZX7, Energy Management Equipment; EN50491-5-2:2009; Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment RoHS Compliant: 2015/863/EU REACH Compliant; Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3 |
| Enclosure | Fire-retardant plastic ABS, UL94-5VA |
| Mounting | 35mm DIN rail mounting or screw mounting |
Documents
Installation
TruVu Compact Link BACnet Integrator (part no. TV-CLB-E2) (drv_gen5) Installation and Start-up Guide
KNX Integration Guide for TruVu controllers (drv_gen5)
BACnet Integration Guide i-Vu® XT or TruVu controllers
N2 Open Integration Guide for TruVu controllers (drv_gen5)
Modbus Integration Guide for TruVu controllers (drv_gen5)
SNMP Integration Guide for TruVu controllers (drv_gen5)
TruVu Compact Link BACnet Integrator (part no. TV-CLB-E2) Installation and Start-up Guide
M-Bus Integration Guide for TruVu Controllers (drv_gen5)
Modbus Integration Guide i-Vu® XT or TruVu controllers
Product Data
TruVu Compact Link Product Data Sheet
Invensys™/Barber-Colman™ ASD Protocol on Carrier® Integrators
M Bus Protocol Product Data Sheet