TruVu™ Advanced Application Controller

Technical Specifications

Features

Application Features
 

Versatile controller suitable for a variety of applications, including: small AHUs, fan coils, exhaust fans

Standard library of control programs available for most unitary equipment and zone applications

Supports Carrier communicating sensors, which are available in a variety of zone and equipment sensing combinations

Supports Carrier TruVu touchscreen interfaces for managing and troubleshooting the connected equipment easily and for occupant engagement

Supports live, visual displays of control logic, which uses real time operational data and aids in optimizing and troubleshooting system operations

Supports SNAP graphical programs to create custom sequences

 

Hardware Features
 

Dual 10/100 Mbps IP ports

Supports home run, daisy chain and ring IP network topologies

Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for at least three days

USB service port for local access: connect PC via a hard-wired connection or wirelessly using a USB-W adapter

DIN rail or screw mounting

 

System Features
 

Connects seamlessly to the i-Vu building automation system

Specifications

BACnet SupportConforms to the BACnet Building Controller (B-BC) and BACnet Broadcast Management Device (B-BBMD) Standard Device Profiles as defined in ANSI/ASHRAE Standard 135-2016 (BACnet) Annex L, Protocol Revision 15
Power Requirements24 Vac ±15%, 50–60 Hz, 50 VA 24 Vdc ± 10%, 18 W
Max # of Control Programs2
Communication PortsEth0,Eth1: 10/100 BaseT, full duplex, Ethernet ports with built-in fail safe. Supports direct connection or daisy chain topology natively using BACnet/IP and/or BACnet Ethernet communication.
Rnet Port: Supports up to 10 ZS sensors, and one EQT1 or TruVu™ EQT3 Equipment Touch. Supplies 12/Vdc/260 mA power to the Rnet across its rated temperature range.
Service Port: USB 2.0 host port for setting up the controller and troubleshooting through a local connection to a computer, connecting to the TruVu™ interface, or the Carrier wireless service adapter.
Inputs2 universal inputs electronically configurable in the control program for 0-5 Vdc, 0-10 Vdc, thermistor, dry contact or pulse counter.
Resolution: 12 bit A/D
Input Pulse Frequency: 10 pulses per second. Minimum pulse width (on or off time) required for each pulse is 50 msec.
Outputs2 analog outputs, 0-10 Vdc (10 mA max), PWM @ 80 HZ
Resolution: 12 bit D/A
LED Status IndicatorsTricolor NET LED to show network status / Tricolor SYS LED to show controller status/POWER LED
A TX (Transmit) and RX (Receive) activity LED and yellow link status LED for the following ports: Ethernet port Eth0 and Ethernet port Eth1/Output LEDs indicate status for each output/Prog LED is customizable
ComplianceUnited States of America: FCC CFR, Part 15, Class A; 
Canada: Industry Canada Compliant, ICES-003, Class A cUL Listed UL 916, PAZX7, Energy Management Equipment; 
Europe: Mark, UK: EN50491-5-2:2009; Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment RoHS Compliant: 2015/863/EU REACH Compliant
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for at least 3 days
Plastic RatingFire-retardant plastic ABS, UL94-5VA
Environmental-40 to 158°F (-40 to 70°C), 10-95% relative humidity, non-condensing
The TV-022-E2 is suitable for installation inside or outside the building envelope. It should be placed in a UL Listed enclosure. If installed outside, the enclosure must be suitable for the environmental conditions.

Documents

Need assistance? Ask Carrier.

Get in touch