i-Vu® VVT Zone II Controller OPN-VVTZC-02

i-Vu® VVT Zone II Controller

Technical Specifications

Features

Application Features
 

Sophisticated factory-engineered and tested algorithms provide reliability and energy efficiency

Pressure dependent space temperature control

Supports modulating hot water, 2-position hot water, single, 2, or 3 stage electric heat, or zone perimeter heat

Built-in advanced control routines for zone level humidity control or zone level demand control ventilation (ASHRAE® 62)

Adaptive optimal start and PID control for maximum occupant comfort

Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides

 

System Benefits
 

Integrated Carrier airside linkage algorithm for plug-and-play integration with Carrier air sources

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Compatible with i-Vu Tenant Billing for tracking tenants’ after-hours energy usage

 

Hardware Features
 

Separable brushless actuator for reliability and longevity

Capable of system or stand-alone operation

Native BACnet MS/TP or ARCnet communications

Specifications

BACNet SupportConforms to the Advanced Application Controller (B-AAC) Standard Device Profile as defined in BACnet 135-2012 Annex L Protocol rev. 9
Communication PortsBACnet Port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, & 76.8) or ARCnet 156 kbps;
Local Access Port: For system start-up and troubleshooting (115.2 kbps)
Rnet Port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface
ARCnet Port: For connecting the actuator cable
Separable ActuatorBrushless DC motor, torque 45 inch-pounds (5Nm), runtime 205 seconds for 90 degree travel during control.
Integral Pressure SensorPrecision low flow AWM series O-2 in H2O, sensitive down to +/-0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) ID tubing. Allows for readings across the 0-2 in H2O range, accurate to +/-5% of full flow at 2 in. H2O.
Inputs3 analog inputs: RH/CO2 (0-5V), T55 (10k thermistor), SAT (10k thermistor). AIs have 10 bit A/D resolution
1 binary input: Remote Occupancy (dry contact)
Outputs1 analog input: Hot Water Valve (HWV). AO is 0 to 10VDC (5mA maximum) with 8 bit D/A resolution using filtered PWM.
3 binary outputs: HEAT1, HEAT2, and FAN. Relay contact rated at 1A max @ 24VAC/VDC, configured normally open.
ProtectionIncoming power and network connections are protected by non-replaceable internal solid state polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input and output connections are also protected against voltage transient and surge events
Battery10-year lithium CR2032 battery provides a minimum of 10,000 hours of trend data retention during power outages
Status IndicatorsLED status indicators for BACnet MS/TP communication, run status, error, power and all digital outputs
Controller AddressingRotary DIP switches set BACnet MS/TP address of controller
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997, Fire-retardant plastic ABS, UL94-5VA
Environmental Operating RangeOperating: 32° to 130°F (0° to 54°C) 10 to 90% RH, non-condensing
Storage: -24° to 140°F (-30° to 60°C) 10 to 90% RH, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz, 14 VA power consumption, 26VDC (25V min, 30V max), single class 2 source only, 100 VA or less

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Controls

i-Vu Open VVT All Products Guide Specification

Installation

i-Vu Smart Valves Installation and Startup Guide

VVT Zone II Controller Installation and Startup Guide

Open Controller Network Wiring Guide

Mounting Instructions

VVT Zone II, VVT Bypass II, and VAV Zone II Mounting Instructions

Product Data

i-Vu® Smart Valves - Pressure Dependent Product Data

i-Vu® Smart Valves - Pressure Independent Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

Need assistance? Ask Carrier.

Get in touch