i-Vu® VVT Bypass II Controller OPN-VVTBP-02

i-Vu® VVT Bypass II Controller

Technical Specifications

Features

Application Features
 

Sophisticated factory-engineered and tested control programs provide reliability and energy efficiency

Temperature protection minimizes the occurrence of air source heating and/or cooling lockouts based on unacceptable discharge temperatures

VFD support via 0-10VDC analog output to provide drive speed modulation

Can drive multiple damper actuators

Provides automatic pressure sensor calibration Hardware Features

 

System Benefits

 

Integrated Carrier airside linkage algorithm for plug and-play integration with the Carrier VVT System

Fully plug-and-play with the Carrier i-Vu Building Automation System

 

Hardware Features
 

Separable brushless actuator and integral pressure sensor

Designed for vertical or horizontal mounting

Capable of system or stand-alone operation

Native BACnet MS/TP or ARCnet communications

Specifications

BACNet SupportAdvanced Application Controller (B-AAC), as defined in BACnet 135-2012 Annex L Protocol rev. 9
Communication PortsBACnet Port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, & 76.8) or ARCnet 156 kbps;
Local Access Port: For system start-up and troubleshooting (115.2 kbps)
Rnet Port: Not used 
ARCnet Port: For connecting the actuator cable
Separable ActuatorBrushless DC motor, torque 45 inch-pounds (4Nm), runtime 205 seconds for 90 degree travel during control
Integral Pressure SensorPrecision low flow AWM series O-2 in H2O, sensitive down to +/-0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) ID tubing. Allows for readings across the 0-2 in H2O range, accurate to +/-5% of full flow at 2 in. H2O
Inputs1 analog input: DAT (10k thermistor). AI has 10 bit A/D resolution
Outputs1 analog output: VFD/Actuator. AO is 0 to 10VDC (5mA maximum) with 8 bit D/A resolution using filtered PWM
ProtectionIncoming power and network connections are protected by non-replaceable internal solid state polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input and output connections are also protected against voltage transient and surge events
Battery10-year lithium CR2032 battery provides a minimum of 10,000 hours of trend data retention during power outages
Status IndicatorsLED status indicators for BACnet MS/TP communication, run status, error, power and all digital outputs
Controller AddressingRotary DIP switches set BACnet MS/TP or ARCnet address of controller
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997, Fire-retardant plastic ABS, UL94-5VA
Environmental Operating RangeOperating: 32° to 130°F (0° to 54°C) 10 to 90% RH, non-condensing
Storage: -24° to 140°F (-30° to 60°C) 10 to 90% RH, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz, 14 VA power consumption, 26VDC (25V min, 30V max), single class 2 source only, 100 VA or less

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Controls

i-Vu Open VVT All Products Guide Specification

Installation

i-Vu Smart Valves Installation and Startup Guide

VVT Bypass II Controller Installation and Start-up Guide

Open Controller Network Wiring Guide

Mounting Instructions

VVT Zone II, VVT Bypass II, and VAV Zone II Mounting Instructions

Product Data

i-Vu® Smart Valves - Pressure Dependent Product Data

i-Vu Open VVT Bypass II Controller Product Data Sheet

i-Vu® Smart Valves - Pressure Independent Product Data

Need assistance? Ask Carrier.

Get in touch