i-Vu® UC Open XP IO

Technical Specifications

Features

Application Features
 

Comprehensive library of factory-engineered control programs available, including: Pump Control, Lighting Control, Time Scheduling with/without Override, Analog Temperature Control, Discrete & Permissive Interlock, Discrete Staging Control, OA Conditions, BTU Metering, Fuel Oil Metering, Electric Metering, Gas Metering, and Water Metering

Supports Snap graphical programming for creating customized control programs

Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides

 

Hardware Features
 

Expands the UC Open XP Controller to support up to 48 I/O points

Removable screw terminals for I/O connections

Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure

 

System Benefits
 

Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Specifications

Communication PortsXnet Remote Expansion port: For connecting to a UC XP Controller via the Xnet network.
Inputs8 binary inputs: Inputs 1-8 are binary only and support pulse counting up to 10 Hz.
8 analog inputs: Inputs 9-16 are universal inputs, jumper selectable between thermistor/dry contact and 0-5VDC. All analog inputs have 10 bit A/D resolution.
Outputs8 binary outputs: Configured as dry contact, normally open, and must be powered from a Class 2 power source.
ProtectionIncoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events.
Status IndicatorsLED status of power, outputs, running and errors.
Listed ByUL916 (Canadian Std. C22.2 No. 205-M 1983), CE, FCC Part15-Subpart B - Class A
Environmental Operating RangeOperating: -20° to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing
Storage: -20°F to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz
13VA power consumption
26VDC (25V min, 30V max)
Single Class 2 source only, 100VA or less

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Installation

UC Open XP/UC Open XP IO Installation and Startup Guide

Product Data

i-Vu Open UC Open XP IO Product Data Sheet

Warranty Card

Limited Warranty for i-Vu Control System and Field-Installed Open Controls

Need assistance? Ask Carrier.

Get in touch