The Carrier OPN‑UCXPIO is a general-purpose controller designed to expand I/O capacity and enable flexible, auxiliary control across commercial HVAC and building systems. It integrates seamlessly with the UC Open XP platform to support air, water, lighting, and energy applications in a single, scalable solution.
- BACnet Testing Labs
- BACnet International
Features
With support for factory-engineered programs and graphical programming tools, the controller can be configured for a wide range of HVAC and building applications. This flexibility makes it easier to tailor control strategies for air handlers, plants, and auxiliary systems. Integrators gain faster setup without sacrificing customization.
Designed for native compatibility with the Carrier i‑Vu system, the OPN‑UCXPIO enables straightforward integration and coordinated system operation. Plug‑and‑play connectivity helps streamline installation and commissioning. Building operators benefit from centralized visibility and consistent control performance.
OPN‑UCXPIO expands UC Open XP control with added I/O capacity and flexible integration for commercial HVAC and building systems.
Documents
Brochure
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
VVT Zoning System Brochure Low Resolution 1/21
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
Installation
UC Open XP/UC Open XP IO Installation and Startup Guide
Product Data
i-Vu Open UC Open XP IO Product Data Sheet
Warranty Card
Limited Warranty for i-Vu Control System and Field-Installed Open Controls