i-Vu® UC Open XP
Technical Specifications
Features
Application Features
Comprehensive library of factory-engineered control programs available, including: Pump Control, Lighting Control, Time Scheduling with/without Override, Analog Temperature Control, Discrete & Permissive Interlock, Discrete Staging Control, OA Conditions, BTU Metering, Fuel Oil Metering, Electric Metering, Gas Metering, and Water Metering
Supports Snap graphical programming for creating customized control programs
Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
Expands the UC Open XP Controller to support up to 48 I/O points
Removable screw terminals for I/O connections
Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure
System Benefits
Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems
Fully plug-and-play with the Carrier i-Vu Building Automation System
Supports demand limiting for maximum energy savings
Specifications
| BACNet Support | Advanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L |
| Communication Ports | BACnet port: EIA-485 port for BACnet MS/TP communications (baud rate is DIP switch selectable) Local Access port: For system start-up and troubleshooting (115.2 kbps) Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface |
| Inputs | 12 inputs: Configurable for 0-10V, RTD/Thermistor/Dry contact, or 0-20mA. Inputs 1 and 2 may be used for pulse counting. All analog inputs have 12 bit A/D resolution. |
| Outputs | 6 binary outputs: Configured as dry contact, normally open or normally closed. All binary outputs must be powered from a Class 2 power source. 6 analog outputs: 1 and 2 are configurable for 0-10V or 0-20mA; 3-6 are 0-10V only. Analog outputs have 8 bit D/A resolution. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock keeps track of time in event of power failure |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages. |
| Status Indicators | LED status indicators for communications, run status, error, and power. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller. |
| Listed By | UL-916, FCC Part 15-Subpart B- Class A, CE EN50082-1997 |
| Environmental Operating Range | Operating: -24° to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz 18VA power consumption 26VDC (25V min, 30V max Single Class 2 source only, 100VA or less |
Documents
Brochure
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
VVT Zoning System Brochure Low Resolution 1/21
Case Study
evolv1 building
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
i-Vu Open General Purpose Controller Guide Specification
Installation
UC Open XP/UC Open XP IO Installation and Startup Guide
Open Controller Network Wiring Guide
Product Data
i-Vu Open UC Open XP Controller Product Data Sheet
Warranty Card
Limited Warranty for i-Vu Control System and Field-Installed Open Controls