The i‑Vu® UC Open XP (OPN‑UCXP) is a programmable, general‑purpose controller designed to support a wide range of HVAC and building system applications. It enables reliable integration of air, water, lighting, and plant equipment within the Carrier i‑Vu Building Automation System, offering scalable I/O and flexible programming for commercial facilities.
- BACnet Testing Labs
- BACnet International
Features
With onboard I/O and the ability to expand using an I/O expander, UC Open XP adapts as system needs increase. This scalable design supports everything from smaller integrations to more complex control strategies without replacing the base controller. The result is long‑term adaptability and protection of system investment.
Designed for native operation within the Carrier i‑Vu Building Automation System, UC Open XP enables plug‑and‑play connectivity and standardized communication. Built‑in BACnet support and Carrier‑specific integration streamline commissioning and ongoing operation. Facility teams benefit from consistent system performance and simplified troubleshooting.
UC Open XP General Purpose Controller enables flexible HVAC and building system integration with scalable I/O and native support for Carrier i‑Vu automation.
Documents
Brochure
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
VVT Zoning System Brochure Low Resolution 1/21
Case Study
evolv1 building
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
i-Vu Open General Purpose Controller Guide Specification
Installation
UC Open XP/UC Open XP IO Installation and Startup Guide
Open Controller Network Wiring Guide
Product Data
i-Vu Open UC Open XP Controller Product Data Sheet
Warranty Card
Limited Warranty for i-Vu Control System and Field-Installed Open Controls