AERO® 39M Semi-Custom Central Station Air Handler AERO® 39M Semi-Custom Central Station Air Handler AERO® 39M Semi-Custom Central Station Air Handler AERO® 39M Semi-Custom Central Station Air Handler

AERO® 39M Semi-Custom Central Station Air Handler

39M

Streamlined performance and flexible design for optimized indoor air quality.

  • Customizable Airflow
  • Energy-Efficient Design
  • Advanced IAQ Solutions
Overview

The AERO® 39M Semi-Custom Central Station Air Handler redefines commercial HVAC performance. With advanced engineering and customizable features, it ensures exceptional efficiency and optimized indoor air quality (IAQ). Ideal for indoor and outdoor installations, it includes HEPA filtration, UV-C lamps and double-wall casings for superior air purity and durability. Backed by Carrier’s trusted expertise, the 39M offers adaptable design and seamless integration for any application.

  • AHRI Certified 410
  • AHRI Certified 430
  • UL Listed

Features

At a glance

Model

39MN

Indoor

Model

39MW

Outdoor

Airflow Range

1,500 - 60,500 CFM

Construction

Custom Double-Wall

Application

Indoor, Outdoor

Carrier 39DC Data Center Cooling: Air Handlers Carrier 39DC Data Center Cooling: Air Handlers

AERO® 39M air handler delivers optimized performance, energy efficiency and superior control over indoor air quality. Experience quiet operation and worry-free maintenance.

Documents

Accessory and Kit Data

Ultraviolet Germicidal Lamps Used in Cooling Coil Sections for 39MN,MW03-110

Brochure

Single Direct Drive Plenum Fans in Carrier’s Aero® 39M Air Handlers

Fan Arrays in Carrier’s Aero® 39M Air Handlers

Indirect Fired Gas Heaters in Carrier’s Aero® 39M Air Handlers

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Factory-Installed TXV and Nozzle for Carrier’s Aero® 39M Air Handlers

Factory Installed Variable Frequency Drives for Carrier’s Aero® 39M Air Handlers

Aero® Air-Handling Units

A World of Comfort 2025 - Brochure

The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

The Washington Library

Lincoln Home

DeLand Middle School

Center for Intelligent Buildings

Johnston County Public Schools

Guide Specifications

39M with ERV Guide Specifications

39MN,MW Guide Specifications, Central Station Air-Handling Control

39MN,MW Guide Specifications, TruVu™ MPC Controller

39MN Guide Specifications, 1,500 to 60,500 Nominal Cfm

39MW Guide Specifications, 1,500 to 60,500 Nominal Cfm

Installation

39MW Section-to-Section Installation Overview Supplement

39MN,MW ECM Fan Addressing and Replacement Supplement

39M ACH580 VFD Supplemental Instructions

UC Open XP/UC Open XP IO for 39MN,MW Indoor and Weathertight Outdoor Air Handlers

TruVU™ MPC for 39MN,MW Indoor and Weathertight Outdoor Air Handlers

39MN,MW03-110 Aero® Indoor and Weathertight Outdoor Air Handlers

39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement

Presentation

39M Reinvention Video (External Version)

39M at the 2017 AHR Video

Press Release

Press Release - Carrier Announces Reinvention of the Aero® 39M Commercial Air Handler

Press Release - Carrier Announces New ECM Direct-Drive Fan Option with Aero® 39M Commercial Air Handler

Press Release - Carrier Announces New Factory-Installed Thermal Expansion Valve (TXV) Option with Aero® 39M Commercial Air Handler

Product Data

Configuration Guide for 39MN and 39MW Indoor and Outdoor Units

39MN,MW03-110 Aero® Indoor and Weathertight Outdoor Air Handlers, 1,500 to 60,500 Nominal Cfm

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Application of Fans in Commercial HVAC Equipment

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our trusted expert network to find the right fit for your project.

Find an expert

Trust our network to help you find the perfect solution.

Carrier’s commitment to performance and reliability is designed to simplify maintenance, reduce costs and ensure peace of mind for years to come.