Supra S9 Series

Supra® S9 Diesel Truck Refrigeration Unit

Supra S9

For large-sized trucks, the diesel-powered Supra® S9 sets the standard in truck refrigeration solutions with superior capacity and performance. Built on 20 years of proven technology, its innovative new design meets the rigorous demands of large fleets with ease.

  • APX™ Control System

Supra® S9 – Efficient power for demanding needs

Supra S9 Unit

Reliable mid-capacity cooling and improved fuel efficiency for regional and long-haul trucks

The diesel-powered Supra S9 Truck Refrigeration Unit is engineered for the reliable transport of perishable and frozen food in large-sized trucks, built on a legacy 20 years in the making with innovative new design, superior capacity, and performance you can count on.

Features

At a glance

Functionality

Single temperature

Power source

Diesel

Nationwide service network

More than 180 authorized dealers available

Control System

APX™

Design

Lightweight, efficient, and reliable

Sound Performance

Quiet operation and optional stealth kit available

Supra Series – The Next Generation of Truck Refrigeration Units

Building on a legacy of performance and reliability. Its time to meet the powerful and stylish sequel to the Carrier Transicold truck refrigeration units that have set the industry standard for decades.

Hero Carrier Supra S6 Hero Carrier Supra S6

Carrier Supra S Series: Experience the next generation in the industry’s most trusted diesel truck refrigeration unit.

Documents

Brochure

Supra Series

Supra S9 Sellsheet

Installation

98-03383, Supra Series Stealth/Low Noise Installation Instructions

62-90581, Supra Remote Evaporators Installation Instructions

98-03407, Supra Series 452A Conversion Installation Instructions

Supra Series Mounting Instructions S6, S7, S8, S9, S10, S10MT

62-12125, Supra Series S6, S7, S8, S9, S10 Body OEM Unit Dimensions / Installation Instructions

98-60807, Supra Series eSolutions Installation Instructions

Have questions about truck refrigeration units?

Get in touch

Talk to a local Carrier dealer.

Our systems are engineered for superior efficiency, reliability and ease of maintenance, helping you maximize uptime and reduce costs.