Supra® S8 Diesel Truck Refrigeration Unit
Supra S8
With impressive performance and efficiency, the innovative Supra® S8 stands out in high-capacity truck refrigeration. Designed for large-medium and large trucks, this diesel-powered unit delivers the powerful performance, capacity and efficiency you’ve come to expect from a name that’s been trusted for decades.
The Supra® S8 – A unit you can trust
The reliable solution for refrigerated transport of perishable and frozen foods in large-medium to large trucks
The diesel-powered Supra S8 Truck Refrigeration Unit delivers the powerful performance, capacity, and efficiency you’ve come to expect from a name that’s been trusted for decades. We’ve taken one of the industry’s most proven diesel-powered truck refrigeration platforms and made it leaner, smarter, and filled with powerful advantages for fleets of all sizes.
Features
Aerodynamic styling paired with a lighter build simplifies operations and enhances fuel efficiency.
Combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.
Up to 3 dB(A) quieter on the base truck unit. Additional sound reduction available with the optional Stealth kit.
With 180 dealer locations across North America and 24/7 service access, help is never out of reach.
By streamlining the design and using fewer mechanical components, we’ve extended the service interval to 2,000 hours, increased the overall lifespan and greatly reduced total operating costs.
The Supra unit provides higher capacity, faster pulldown and a smarter, high-efficiency platform that ensures dependability and peace of mind.
Building on a legacy of performance and reliability. Its time to meet the powerful and stylish sequel to the Carrier Transicold truck refrigeration units that have set the industry standard for decades.
Carrier Supra S Series: Experience the next generation in the industry’s most trusted diesel truck refrigeration unit.
Documents
Brochure
Supra S8 Sellsheet
Supra Series
Installation
Supra Series Mounting Instructions S6, S7, S8, S9, S10, S10MT