Supra® S7 Diesel Truck Refrigeration Unit
Supra S7
Designed for medium-sized trucks, the Supra® S7 boasts first-in-class architecture and a high-efficiency design. These innovations make it an ideal asset for customers seeking reliable reefer truck options that optimize performance, cooling and product integrity.
Supra® S7 – The next generation of refrigeration units for medium-sized trucks
Confidently transport perishables and frozen food
With first-in-class architecture and a high-efficiency design that looks great on the road, the diesel-powered Supra S7 Truck Refrigeration Unit is the perfect way to add value to fleets of all sizes.
Features
Aerodynamic styling paired with a lighter build simplifies operations and enhances fuel efficiency.
Combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.
Up to 3 dB(A) quieter on the base truck unit. Additional sound reduction available with the optional Stealth kit.
With 180 dealer locations across North America and 24/7 service access, help is never out of reach.
By streamlining the design and using fewer mechanical components, we’ve extended the service interval to 2,000 hours, increased the overall lifespan and greatly reduced total operating costs.
The Supra unit provides higher capacity, faster pulldown and a smarter, high-efficiency platform that ensures dependability and peace of mind.
Building on a legacy of performance and reliability. Its time to meet the powerful and stylish sequel to the Carrier Transicold truck refrigeration units that have set the industry standard for decades.
Carrier Supra S Series: Experience the next generation in the industry’s most trusted diesel truck refrigeration unit.
Documents
Brochure
Supra Series
Supra S7 Sellsheet
Installation
Supra Series Mounting Instructions S6, S7, S8, S9, S10, S10MT