Supra® S10 MT – Ideal for precise multi-temperature refrigeration
Designed to deliver consistent performance and peace of mind
The Supra® S10 MT Truck Refrigeration Unit is the ideal solution for multi-temperature vehicles which demand high capacity, high airflow and fast recovery after frequent deliveries.
Features
Provide the most optimized loading configurations and minimize the risk of damage. The Supra S10 MT evaporator skins are made of corrosion-free composite material, have a separate drain pan and a 12V DC fan design.
APX™ control technology, providing intelligent performance optimization, automatic trip data recording and enhanced system diagnostics.
Engineered to reduce noise levels during operation by up to three decibels, making it ideal for urban and nighttime deliveries.
Reduced service requirements, including an extended oil service interval of 2,000 hours and greater use of maintenance-free components.
Efficiently engineered with fewer components, reducing unit weight by 18% for enhanced performance and operational simplicity.
At a glance
Functionality
Multi-temperaturePower Source
DieselNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
75.4" x 32.1" x 24.2"(1,914 x 815 x 615 mm)
Evaporator Dimensions
Single discharge (MSS 1100): 41.3" x 29.8" x 8.07"; dual discharge (MSD 1100): 41.1" x 37.17" x 6.57"(1,050 x 757 x 205 mm); (1,044 x 944 x 167 mm)
Evaporator Airflow
Single discharge – 1,436 cfm; dual discharge – 1,560 cfm(2,439 m³/hr); (2,650 m³/hr)
Building on a legacy of performance and reliability. Its time to meet the powerful and stylish sequel to the Carrier Transicold truck refrigeration units that have set the industry standard for decades.
Carrier Supra S Series: Experience the next generation in the industry’s most trusted diesel truck refrigeration unit.
Documents
Brochure
Supra S10 MT Sell Sheet
Installation
62-12354, Supra S10 MT Body OEM Unit Dimensions / Installation Instructions
62-90581, Supra Remote Evaporators Installation Instructions
98-60737, Supra S10 MT Remote Evaporator Mounting / Installation Instructions
98-03407, Supra Series 452A Conversion Installation Instructions
98-60807, Supra Series eSolutions Installation Instructions