Vector™ 8200 Trailer Refrigeration Unit

Vector™ 8200 Trailer Refrigeration Unit

Vector 8200

Explore the Carrier Vector™ 8200, an engineless, all-electric refrigeration unit designed for sustainable, low-noise stationary trailer cold storage solutions.

Vector™ 8200 – High-capacity, efficient energy management with no diesel emissions

vector 8200

The environmentally sound solution for cold storage

The Vector™ 8200 all-electric, engineless refrigeration unit with single and multi-temperature capabilities for stationary trailer cold storage, uses electricity from the grid or other external power sources, eliminating fuel consumption, emissions, noise and operating costs associated with a diesel-powered engine and generator.

Features

At a glance

Functionality

Single- and Multi-temperature

Power Source

Electric

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,150 lb., including electric standby; battery 50 lb

(approx. 520 kg; battery 23 kg)

Evaporator Airflow

Applied system performance: 3,100 cfm

(5,270 m³/hr)

Vector™ 8100 Trailer Refrigeration Unit Vector™ 8100 Trailer Refrigeration Unit

The environmentally sound solution for cold storage with high capacity, efficient energy management and no diesel emissions.

Documents

Brochure

Vector 8200 Sell Sheet

Installation

98-03340, APX Remote Display Panel Installation Instructions

98-50479, Air Chute Installation Instructions

98-50500-00, Solar Panel Fuse Installation for X4, Vector and Solara Units Installation Instructions

98-02526, Vector 8x00 Bottom Panel Installation Instructions

Have questions about trailer refrigeration units?

Get in touch

Find a Carrier dealer.

Carrier experts are committed to delivering reliable, efficient solutions that simplify maintenance and reduce operational costs.