Neos 200e Electric Reefer

Neos™ 200e Electric Truck Refrigeration Unit

Neos 200e

The all-electric Neos™ 200e Direct Drive Truck Refrigeration Unit is unit is developed for commercial vans and light-duty trucks, providing increased efficiency and nearly 40% greater cooling capacity than the unit it succeeds.

  • eCool™ all-electric refrigeration system
  • High-efficiency performance
  • 40% greater cooling capacity

Neos™ 200e – Designed to push emissions toward zero

Neos 200e Electric Reefer Installed

All-electric refrigeration unit eliminates the need for a traditional road compressor on small trucks and delivery vans

The all-electric Neos™ 200e Direct Drive Truck Refrigeration Unit is part of Carrier Transicold’s growing family of eCool™ all-electric refrigeration systems designed to push emissions toward zero. Developed for commercial vans and light-duty trucks, this versatile power unit provides increased efficiency and nearly 40% greater cooling capacity than the previous model.

Features

At a glance

Functionality

Single-temperature

Power Source

Electric

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

34" x 18.9" x 9.1"

(864 x 480 x 231 mm)

Evaporator Dimensions

33.8" x 24.4" x 7.6"

(859 x 620 x 193 mm)

Evaporator Airflow

665 cfm

(1,130 m³/hr)

Refrigerant

R-452A

Neos™ 200e Electric Truck Refrigeration Unit Neos™ 200e Electric Truck Refrigeration Unit

Discover the next-generation of efficient direct drive refrigeration units. By combining performance, convenience and reliability, these units provide optimal temperature control for small van and straight truck bodies up to 20 feet long.

Documents

Brochure

Carrier Direct Drive Truck & Van Refrigeration Guide

62-12325 Carrier Neos 200e Sell Sheet

Installation

98-60580, Neos 100S, 200e Standby Module Installation Instructions

Neos 100S, Neos 200e, 20X, 30S, 35X, 40X, 40XR, 50X, 50XR Installation Instructions

98-50503, Neos 200e Standby Component Supplement Installation Instructions

62-12326, Neos 200e (Host & Body Dimensions) / Installation Instructions

Neos 100S/200e Installation Instructions

Have questions about direct drive truck refrigeration units?

Get in touch

Find a local dealer near you.

Connect with Carrier’s nationwide dealer network for prioritized reliability, simplified maintenance and world-class service.