50XR Direct Drive Reefer

50XR Truck Refrigeration Unit

50XR

With greater capacity, reliable operation and refined engineless performance, the 50XR Direct Drive Truck Refrigeration Unit is our most powerful direct-drive unit, providing refrigeration for box trucks of up to 20 feet in length.

  • Engineless Refrigeration Solution
  • SlimLINE™ evaporator
  • CAB COMMAND™ 2

50XR – Redefining efficient truck refrigeration

50XR Direct Drive Reefer Technical Specifications

Our most powerful direct-drive refrigeration unit for box trucks up to 20 ft

With greater capacity, reliable operation and refined engineless performance, the Carrier Transicold 50XR Direct Drive Truck Refrigeration Unit is our most powerful direct-drive unit. Its lightweight design reduces refrigerant use by 20%. The unit features advanced CAB COMMAND™ 2 system for easy operation, an optimized condenser for energy efficiency, eco-friendly refrigerant and 24/7 dealer support.

Features

At a glance

Functionality

Multi-temperature

Power Source

Truck Engine

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

54.2" x 21.1" x 20.15"

(1,376 x 536 x 512 mm)

Evaporator Dimensions

61.3" x 24.2" x 7.6"

(1,556 x 614 x 194 mm)

CAB COMMAND™ Dimensions

3.4" x 2.4" x 1.1"

(85 x 60 x 28 mm)

Refrigerant

R-452A

Evaporator Airflow

1,300 cfm

(2,192 m3/hr)

Carrier Product Carrier Product

Drive your business forward with the Carrier Transicold 50XR – engineered for efficiency, sustainability and precise performance, ensuring optimal cold chain transport for direct drive truck units.

Documents

Brochure

Carrier 50XR Direct Drive Refrigeration Unit Sell Sheet

Carrier Direct Drive Truck & Van Refrigeration Guide

Have questions about direct drive truck refrigeration units?

Get in touch

Find a local dealer near you today.

Connect with Carrier’s nationwide dealer network for prioritized reliability, simplified maintenance, and world-class service.