40XR – Proven reliability and total versatility in temperature control
The engineless transport refrigeration solution for box trucks up to 18 ft
The Carrier Transicold 40XR Direct Drive Truck Refrigeration Unit offers proven reliability and total versatility in temperature control. The 40XR helps fleets of medium to large box trucks achieve sustainability goals with a lower GWP refrigerant and no added direct emissions.
Features
Contained in a sleek, durable housing, the condenser’s microchannel coil and improved fan contribute to greater efficiencies and better airflow.
Uses R-452A, a next-generation refrigerant with lower global warming potential, helping fleets achieve sustainability goals.
Backed by 180 dealer locations across North America and 24/7 service access.
Upgrade your cold chain transport with the Carrier Transicold 40XR, delivering top-tier performance, efficiency and sustainable temperature control for direct-drive truck units.
Documents
Brochure
EliteLINE Premium cargo protection. Premium environmental responsibility.
62-12071, The industry’s best seller is now available assembled on-site.
ThinLINE The industry standard for quality, reliability, and performance.
62-11024, Genuine Container Refrigeration Performance Parts Brochure
62-11629, Genuine Container Performance Parts Information Sheet
The ContainerLINK™ app. Faster service at your fingertips.
TripLINK™. See the bigger picture.
62-11248, The PrimeLINE unit runs green. And keeps you in the black.
62-11248, The PrimeLINE unit runs green. And keeps you in the black. (Chinese)
62-11628, Select Line Condenser Coils
62-11720, Select Line Condenser Coils
62-11830, Select Line Condenser Coils for PrimeLINE® Units
62-11548, Splice Kits
Data Recording Electronic Trip Data Recorder
EverFRESH Solutions for Asparagus
EverFRESH Solutions for Avocados
EverFRESH Solutions for Bananas
EverFRESH Solutions for Blueberries
EverFRESH Solutions for Cherries
EverFRESH Solutions for Grapes
EverFRESH Solutions for Melons
EverFRESH Solutions for Pineapples
EverFRESH Solutions for Mango
EverFRESH Solutions for Asparagus (Spanish)
EverFRESH Solutions for Avocados (Spanish)
EverFRESH Solutions for Blueberries (Spanish)
Recommended Conditions for Transportation of Fruits and Vegetables under Controlled Atmosphere (CA)
EverFRESH Solutions for Grapes (Spanish)
EverFRESH Solutions for Bananas (Spanish)
Recommended Standard Intermodal Refrigerated Box Specifications
62-11831, Select Line Condenser Coils for EliteLINE® Units
62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar.
62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar. (Chinese)
62-10813, PowerLINE® Tier 4i - An alternative where EPA Tier 4i emissions levels meet or exceed local country standards.
Carrier PowerLINE RG15/UG15 Series 24 CARB Compliant GenSet Brochure
The Micro-Link® 5 controller. A whole new way to control.
The Micro-Link® 5 controller. A whole new way to control. (Chinese)
Universal Rear Vinyl Curtain
62-11866, NaturaLINE In making history, we’ve created the future.
62-11841, Naturally Serviceable
62-11840, Naturally Sustainable
62-11839, Naturally Efficient
62-11838, Naturally Safer
62-11866, NaturaLINE In making history, we’ve created the future. (Chinese)
DataBank PC Card Technology
Carrier OptimaLINE brochure
Lynx™ Fleet Fact Sheet
Lynx™ Fleet Fact Sheet (Chinese)
Lynx™ Fleet, greater refrigerated cargo insights. Greater confidence.
Lynx Fleet: Connecting the Dots Evolving the Cold Chain
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Spanish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - German
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - French
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Italian
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Dutch
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Polish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Swedish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Czech
Plugs and Cable Retention
Remote Monitoring
Dual Voltage Transformer
Service Accessories
Dehumidification
Water-Cooled Condenser
Fresh-Air Exchange
PowerLINE® EU Stage V - Compliant. Simple. Familiar.
PowerLINE® EU Stage V - Compliant. Simple. Familiar. (Chinese)
62-11221, USDA Sensor
62-11532, Electronics Repair Service Information Sheet
62-11313, Electronic Repair Service Brochure
62-11533, Electronics Repair Multipoint Inspection
eAutoFresh on-demand ventilation option: Enhanced reliability cost savings and convenience for high-respiring, perishable cargoes.
Coil Cleaners & Chemicals
EverFRESH with CO2 Injection Option
EverFRESH with CO2 Injection Option (Spanish)
EverFRESH Controlled Atmosphere Handbook
Diablo Refrigerant Recovery Unit
Refrigerant
PowerRush Platinum AGM Battery
QUEST for Carrier Container Refrigeration Units
EverFRESH Flyer
XtendFRESH. It pays to be in control.
62-11812, PrimeLINE® with EDGE Technology
62-11624, Select Line Compressors
EverFRESH. Our most innovative controlled atmosphere technology.
EverFRESH. Our most innovative controlled atmosphere technology. (Spanish)
EverFRESH. Our most innovative controlled atmosphere technology. (Chinese)
Supra S10 MT Sell Sheet
Pulsor Series Operators Manual - English
Pulsor Series Operators Manual - Czech
Pulsor Series Operators Manual - Danish
Pulsor Series Operators Manual - Spanish
Pulsor Series Operators Manual - Estonian
Pulsor Series Operators Manual - Finnish
Pulsor Series Operators Manual - French
Pulsor Series Operators Manual - German
Pulsor Series Operators Manual - Greek
Pulsor Series Operators Manual - Hungarian
Pulsor Series Operators Manual - Italian
Pulsor Series Operators Manual - Norwegian
Pulsor Series Operators Manual - Polish
Pulsor Series Operators Manual - Portuguese
Pulsor Series Operators Manual - Romanian
Pulsor Series Operators Manual - Russian
Pulsor Series Operators Manual - Slovak
Pulsor Series Operators Manual - Slovenian
Pulsor Series Operators Manual - Swedish
Pulsor Series Operators Manual - Turkish
Pulsor Series Operators Manual - Ukrainian
Citimax 280 - English
Viento - English
Carrier 30S Direct Drive Refrigeration Unit Sell Sheet
Citimax - Just the cold you need
Supra Undermount - German
Supra Undermount - Italian
Supra Undermount - Norwegian
Supra Undermount - Polish
Supra Undermount - French
Supra Undermount - English
Supra Undermount - Swedish
Supra Undermount - Russian
Supra Undermount - Danish
Supra Undermount - Dutch
Supra Undermount - Czech
Supra Undermount - Spanish
Citifresh - Fresh-only direct drive unit
ComfortPro Lithium-Ion Electric APU Sell Sheet
Citimax D Brochure – India
Universal Bulkhead
ZEPHYR Return Air Bulkhead Sell Sheet
Vector S 15 - French
Vector S 15 - English
Vector S 15 –Arabic
Vector S 15 – Czech
Vector S 15 – Danish
Vector S 15 – Dutch
Vector S 15 – Finnish
Vector S 15 – French
Vector S 15 – German
Vector S 15 – Italian
Vector S 15 – Norwegian
Vector S 15 – Polish
Vector S 15 – Portuguese
Vector S 15 – Russian
Vector S 15 – Spanish
Vector S 15 – Swedish
Vector S 15 – Turkish
Electric solutions - English
Electric solutions - German
Electric solutions - Czech
Electric solutions - French
Electric solutions - Italian
Electric solutions - Polish
Electric solutions - Russian
Electric solutions - Spanish
Electric solutions - French
Supra® e11 All-Electric Truck Refrigeration Unit Flyer
One-Piece Side Door Strip Curtain
Supra - Czech
Supra - Danish
Supra - Italian
Supra - Norwegian
Supra - Polish
Supra - Swedish
Supra - German
Supra - French
Supra - Spanish
Supra - Dutch
Xarios - English
Xarios - Russian
Xarios - German
Xarios - French
Xarios - Czech
Xarios - Danish
Xarios - Dutch
Xarios - Italian
Xarios - Norwegian
Xarios - Polish
Xarios - Spanish
Xarios - Swedish
Neos HE - English
Neos HE - French
Neos HE - Czech
Neos HE - Danish
Neos HE - Dutch
Neos HE - German
Neos HE - Italian
Neos HE - Polish
Neos HE - Russian
Neos HE - Spanish
Diesel Auxiliary Power Unit brochure
Diesel Auxiliary Power Unit sell sheet
Supra 950MT
Supra - English
62-11659, Supra 560
Supra 960
Supra HE - French
Supra HE - English
Supra HE - German
Supra HE - Czech
Supra HE - Italian
Supra HE - Polish
Supra HE - Russian
Supra HE - Spanish
Supra HE Single Temperature Operators Manual – English
Supra HE Single Temperature Operators Manual – Arabic
Supra HE Single Temperature Operators Manual – Bulgarian
Supra HE Single Temperature Operators Manual – Croatian
Supra HE Single Temperature Operators Manual – Czech
Supra HE Single Temperature Operators Manual – Danish
Supra HE Single Temperature Operators Manual – Dutch
Supra HE Single Temperature Operators Manual – Estonian
Supra HE Single Temperature Operators Manual – Finnish
Supra HE Single Temperature Operators Manual – French
Supra HE Single Temperature Operators Manual – German
Supra HE Single Temperature Operators Manual – Greek
Supra HE Single Temperature Operators Manual – Hungarian
Supra HE Single Temperature Operators Manual – Italian
Supra HE Single Temperature Operators Manual – Lithuanian
Supra HE Single Temperature Operators Manual – Norwegian
Supra HE Single Temperature Operators Manual – Polish
Supra HE Single Temperature Operators Manual – Portuguese
Supra HE Single Temperature Operators Manual – Romanian
Supra HE Single Temperature Operators Manual – Russian
Supra HE Single Temperature Operators Manual – Slovak
Supra HE Single Temperature Operators Manual – Slovenian
Supra HE Single Temperature Operators Manual – Spanish
Supra HE Single Temperature Operators Manual – Swedish
Supra HE Single Temperature Operators Manual – Turkish
Supra HE Single Temperature Operators Manual – Ukrainian
Supra HE - Turkish
Supra HE - Portuguese
Supra HE - Norwegian
Supra HE - Finnish
Supra HE - Danish
Supra HE - Arabic
Supra HE - Swedish
Supra HE - Dutch
Supra S9 Sellsheet
Supra S7 Sellsheet
Carrier 50XR Direct Drive Refrigeration Unit Sell Sheet
Dual-View Temperature Display
Carrier Vector 8700R CARB Sell Sheet
Citimax - Danish
Citimax - Dutch
Citimax - French
Citimax - German
Citimax - Italian
Citimax - Norwegian
Citimax - Polish
Citimax - Russian
Citimax - Spanish
Citimax - Swedish
Xarios - Modular range for vans and medium-sized refrigerated trucks
Lynx Fleet Standard Fit Flyer
Carrier 20 Series Air Filter for Thermo King® Precedent® Units
APX LCD Replacement Kit
E-Drive - English
E-Drive - Italian
E-Drive - French
E-Drive - Norwegian
E-Drive - Swedish
E-Drive - Czech
E-Drive - Spanish
E-Drive - Dutch
E-Drive - Polish
E-Drive - Russian
E-Drive - Danish
E-Drive - German
Carrier Vector 8700 CARB sell sheet
Vector 8700 Sell Sheet (Spanish)
Carrier Vector™ 8811MT Multi-Temperature Trailer Refrigeration Unit Sell Sheet
Vector 8811 MT Sell Sheet (Spanish)
Pulsor Series Operators Manual - Arabic
Pulsor Series Operators Manual - Bulgarian
Pulsor Series Operators Manual - Croatian
Pulsor Series Operators Manual - Lithuanian
Pulsor Series Operators Manual - Dutch
Neos - English
DataCold - French
Carrier 50X Direct Drive Refrigeration Unit Sell Sheet
Vector HE 19 - English
Vector HE 19 - German
Vector HE 19 - Spanish
Vector HE 19 - Czech
Vector HE 19 - Danish
Vector HE 19 - French
Vector HE 19 - Italian
Vector HE 19 - Norwegian
Vector HE 19 - Polish
Vector HE 19 - Russian
Vector HE 19 - Swedish
Vector eCool - English
Vector eCool - Czech
Vector eCool - Dutch
Vector eCool - French
Vector eCool - Italian
Vector eCool - Norwegian
Vector eCool - Polish
Vector eCool - Russian
Vector eCool - Spanish
Vector eCool - Swedish
Vector eCool - Danish
Vector eCool - German
Vector eCool Quick Start Guide - English
Vector eCool Quick Start Guide - Spanish
Vector eCool Quick Start Guide - French
Vector eCool Quick Start Guide - German
Vector eCool Quick Start Guide - Dutch
Pulsor - Swedish
APX Control System
Vector 8500R
Supra S10 Sell Sheet
Supra A Series – India
Select Line Truck, Trailer & APU Brochure
X4 CARB Brochure
TRU-Mount Solar Charging System
Rail-Optimized Solar Charging System
Solar Charging System for Solara
Solara Heating Unit
Anti-Siphon
Vector 8100
Vector 8100 Sell Sheet (Spanish)
X4 7300 Sell sheet
Supra Nordic - English
Supra Nordic - Swedish
Supra Nordic - Danish
Supra 760
Solar Powered Liftgate Charging System
Citimax - Czech
Doors and Grilles
X4 7500
X4 7500 Brochure – Portuguese
X4 7500 Sell Sheet (Spanish)
Xarios 5/6/8 - English
Supra 860
Lynx Fleet Brochure
Vector 8611MT
Vector EMEA - Dutch
Vector EMEA - Italian
Vector EMEA - Spanish
Vector EMEA - Danish
Vector EMEA - Polish
Vector EMEA - Czech
Vector EMEA - English
Vector EMEA - Swedish
Vector EMEA - Norwegian
Vector EMEA - Russian
Vector EMEA - French
Vector EMEA - German
Citimax 1100 - EN
Return Air Bulkhead and Chutes
Carrier 40X Direct Drive Refrigeration Unit Sell Sheet
Neos® 100S
Neos - French
Neos - Russian
Neos - German
Neos - Czech
Neos - Danish
Neos - Dutch
Neos - Italian
Neos - Norwegian
Neos - Polish
Neos - Spanish
Neos - Swedish
Viento - German
Viento - French
Viento - Russian
Viento - Czech
Viento - Danish
Viento - Dutch
Viento - Italian
Viento - Norwegian
Viento - Polish
Viento - Spanish
Viento - Swedish
Carrier Trailer Roof Mount Solar Charging Systems
Carrier 20X Direct Drive Refrigeration Unit Sell Sheet
Oasis - Specially designed to meet the challenges raised by high ambient temperatures.
Carrier 40XR Direct Drive Refrigeration Unit Sell Sheet
PowerRush Wet-Cell Battery Sell Sheet
Battery Separator Kit
460V Shore Power Ext. Cable Kit
Auxiliary Liftgate Battery Charger Kit for Vector™ 8000 Series Units
Citimax - English
Carrier Vector 8800MT sell sheet
Vector 8800MT Installation Instructions
Vector 8800 MT Sell Sheet (Spanish)
Universal Rear Vinyl Curtain
Supra S8 Sellsheet
Truck Trailer Remanufactured Compressors - Select Line 05G
Protective Bumpers
Carrier Vector CARB Brochure
X4 7700 Sell Sheet
X4 7700 Sell Sheet – Portuguese
X4 7700 Sell Sheet (Spanish)
Vector 8600MT
Vector 8600MT Sell Sheet (Spanish)
Supra S6 Sellsheet
OneCALL - English
OneCALL - German
OneCALL - Czech
OneCALL - Danish
OneCALL - Dutch
OneCALL - French
OneCALL - Italian
OneCALL - Norwegian
OneCALL - Russian
OneCALL - Spanish
OneCALL - Polish
OneCALL - Swedish
Carrier 35X Direct Drive Refrigeration Unit Sell Sheet
Vector HE 19 - Dutch
eSolutions™
62-11071, Performance Belts
Carrier Solar Panels Eligible for FEDERAL TAX CREDIT
Electric Auxiliary Power Unit brochure
20 Series Solar Charging System for Thermo King Precedent Units
Carrier 20 Series Solar Charging System for Thermo King® Precedent® Units Sell Sheet
X4 Rail Edition
Viento - Simple, road-only units. For delivery vans.
Vector Series
Lynx™ Fleet Fact Sheet
Lynx™ Fleet Fact Sheet (Chinese)
Lynx™ Fleet, greater refrigerated cargo insights. Greater confidence.
Lynx Fleet: Connecting the Dots Evolving the Cold Chain
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Spanish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - German
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - French
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Italian
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Dutch
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Polish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Swedish
Lynx Fleet: Connecting the Dots Evolving the Cold Chain - Czech
S - Russian
Eco-Drive - English
Eco-Drive - Czech
Eco-Drive - Dutch
Eco-Drive - French
Eco-Drive - German
Eco-Drive - Italian
Eco-Drive - Polish
Eco-Drive - Russian
Eco-Drive - Spanish
Eco-Drive - Swedish
BluEdge Service Offerings
BluEdge - English
BluEdge - Czech Republic
BluEdge - Danish
BluEdge - Finnish
BluEdge - French
BluEdge - German
BluEdge - Italian
BluEdge - Polish
BluEdge - Portuguese
BluEdge - Russian
BluEdge - Spanish
BluEdge - Swedish
BluEdge - Dutch
Lifecycle Services_Industrial refrigeration - ENG
Citimax Series - Portugeuse
Electric Auxiliary Power Unit sell sheet
Aspen Diesel Auxiliary Power Unit sell sheet
Aspen Diesel Auxiliary Power Unit brochure
62-12325 Carrier Neos 200e Sell Sheet
Carrier Vector HE 17 Brochure - English
Carrier Vector HE 17 Brochure - Arabic
Carrier Vector HE 17 Brochure - Czech
Carrier Vector HE 17 Brochure - Danish
Carrier Vector HE 17 Brochure - German
Carrier Vector HE 17 Brochure - Spanish
Carrier Vector HE 17 Brochure - Finnish
Carrier Vector HE 17 Brochure - French
Carrier Vector HE 17 Brochure - Italian
Carrier Vector HE 17 Brochure - Norwegian
Carrier Vector HE 17 Brochure - Dutch
Carrier Vector HE 17 Brochure - Polish
Carrier Vector HE 17 Brochure - Portuguese
Carrier Vector HE 17 Brochure - Russian
Carrier Vector HE 17 Brochure - Swedish
Carrier Vector HE 17 Brochure - Turkish
Engineless brochure ENG
Engineless brochure CZE
Engineless brochure DAN
Engineless brochure DUT
Engineless brochure FRE
Engineless brochure GER
Engineless brochure ITA
Engineless brochure NOR
Engineless brochure POL
Engineless brochure RUS
Engineless brochure SPA
Engineless brochure SWE
Supra Series
Vector 8500
Vector 8500 Sell Sheet (Spanish)
Vector 8500 Sell Sheet (Portuguese)
TRU Status Light Sell Sheet
Universal Remote Evaporator Guards Sell Sheet
Coil Cleaners & Chemicals
Citimax 280T brochure
Solar Panel - English
Solar Panel - Czech
Solar Panel - Spanish
Solar Panel - French
Solar Panel - Italian
Solar Panel - Dutch
Solar Panel - Norwegian
Solar Panel - Polish
Solar Panel - Russian
Solar Panel - Swedish
Solar Panel - Danish
Solar Panel - German
Solar Panel - Portuguese
Solar Panel - Turkish
Solar Panel - Finnish
Solar Panel - Arabic
DataCold - English
DataCold - Spanish
DataCold - German
DataCold - Dutch
DataCold - Italian
DataCold - Danish
DataCold - Russian
DataCold - Swedish
DataCold - Czech
DataCold - Norwegian
DataCold - Polish
Xarios 5/6/8 - Czech
Xarios 5/6/8 - Danish
Xarios 5/6/8 - German
Xarios 5/6/8 - Spanish
Xarios 5/6/8 - Italian
Xarios 5/6/8 - French
Xarios 5/6/8 - Dutch
Xarios 5/6/8 - Norwegian
Xarios 5/6/8 - Polish
Xarios 5/6/8 - Russian
Xarios 5/6/8 - Swedish
Diablo Refrigerant Recovery Unit
Refrigerant
TRU Truck CARB Engine Replacement Options
Carrier Direct Drive Truck & Van Refrigeration Guide
PowerRush Platinum AGM Battery
Anti-theft Battery Bracket
X4 Series Brochure
T365, PrimeLINE with EDGE Technology Container Refrigeration Units. Operation & Service Manual. Models 69NT40-561-300 to 399 - Mobile Version
Carrier X4 7700R CARB Sell Sheet
Catalog
62-03213, Performance Parts Service Tool Catalog
62-11538, Container Aftermarket Parts Catalog
Filter Drier Sell Sheet
Premium Alternators
20 Series Performance Parts Catalog - Truck, Trailer & APU
62-03213, Performance Parts Service Tool Catalog
Environmental Health and Safety Manual
REACH Compliance, Article 33 Communication
Newsletter
U.S. EPA Tier 4 Requirements Bring Changes for Generator Sets
More Choices, More Fuel Savings With PowerLINE Generator Sets
How FuelWise Works
Hamburg Süd Adds Carrier Transicold XtendFRESH™ Technology to Maintain Optimal Quality of Shipped Produce
Carrier Transicold PrimeLINE® Units Provide Special “EDGE” For Hamburg Süd Refrigerated Container Fleet Expansion
ThinLINE Units Deliver for Alaska Tug Operation
The Cold Reality of Sustaining Life in Antartica
PowerLINE Generator Sets Do More Using Less in 2013
The New EDGE for PrimeLINE® Models
FuelWise™ Now Available for Container Refrigeration
Innovation Key to NaturaLINE Technology
Natural Refrigerants Captivate Industry Groups
Measuring the Impact of Sustainable Choices
NaturaLINE Technology Named Innovation of the Year
NaturaLINE Update - CO2 a Natural Success in Customer Trials
Hamburg Süd Deploys XtendFRESH™ System to Deliver Avocados, Bananas and More
PrimeLINE a Perfect Fit for Arkas Environmental and Shipping Needs
Chiquita Increases Investment in PrimeLINE Units
PrimeLINE Units Integral to OPDR's Efficient Logistics Services
PrimeLINE Takes on Larger Role in Crowley Maritime's Growing Fleet
The Champ - 5 Years Since its Introduction the PrimeLINE Unit Leads
Power Factor - Know the Facts
First in Sales. First in Performance. First in Recyclability.
ContainerLINE Article: Electronics Components, No Waiting
Operation
T-366, XtendFRESH Option. Operation, Service & Parts Manual.
T-366S, XtendFRESH Option. Operation, Service & Parts Manual. (Spanish)
62-12065, XtendFRESH System Operators Guide
62-12065S, Guía del Operador de XtendFRESH
98-50600, Operating Instructions for P/N 07--00428--00 Controller Analyzer
T-375, Operation & Service Manual. 69UG15 PowerLINE Series 55 (Stage V). PID UG5500 to 5599
62-10327, Annual Inspection for ThinLINE 69NT40-541 and PrimeLINE 69NT40-561 Container Refrigeration Units
T-235, Diesel Generator Set. Models 69GC15-104/114/134/144/154/174/184/194
T-247, Diesel Generator Set. Model 69GC15-164
T-327, EliteLINE Units. Operation & Service Manual. Models 69NT40-551-400 to 425
T-292S, EliteLINE Unidades. Operacion y Servicio. Modelos 69NT40-531-001 to 199 (Spanish)
T-327S, EliteLINE Unidades. Operacion y Servicio. Modelos 69NT40-551-400 to 425 (Spanish)
T-292, EliteLINE Units. Operation & Service Manual. Models 69NT40-531-001 to 199
T-320, EliteLINE Units. Operation & Service Manual. Models 69NT40-551-001 to 199
T-334, EliteLINE Units. Operation & Service Manual. Models 69NT40-551-500 to 599
T-322, StreamLINE Units. Operation & Service Manual. Models 69NT20-551-300 to 399
T-309, StreamLINE Units. Operation & Service Manual. Models 69NT20-531-300 to 399
T-334TC, EliteLINE Units. Operation & Service Manual. Models 69NT40-551-500 to 549 (Traditional Chinese)
T-334S, EliteLINE Unidades. Operacion y Servicio. Modelos 69NT40-551-500 to 549 (Spanish)
T-257, ThinLINE Units. Operation & Service Manual. Models 69NT40-449 / 459
T-252, ThinLINE Units. Operation & Service Manual. Models 69NT20-284, 69NT40-461 to 464
T-267, ThinLINE Units. Operation & Service Manual. Models 69NT40-501
T-325, NatureFresh Humidity Managment System for ThinLINE Units. Technical Supplement. Models 69NT541-001 to 199
T-259, ThinLINE Units. Operation & Service Manual. Models 69NT40-489
T-296, ThinLINE Units. Operation & Service Manual. Models 69NT40-511-310, 344 & 359
T-318S, ThinLINE Unidades. Operacion y Servicio. Modelos 69NT40-541-300 to 399
T-297, NatureFresh Humidity Management System for ThinLINE Units. Technical Supplement. Models 69NT40-489 / 511
T-318J, ThinLINE Units. Operation & Service Manual. Models 69NT40-541-300 to 399 (Japanese)
T-318TC, ThinLINE Units. Operation & Service Manual. Models 69NT40-541-300 to 399 (Traditional Chinese)
T-268 Text, ThinLINE Units. Operation & Service Manual. Text-Chap 1-6. Models 69NT40-511 & 521
T-285, ThinLINE Units. Operation & Service Manual. Chap 7. Models 69NT40-511-300 to 399 , excluding 310, 344 & 359
T-268 Diagrams, ThinLINE Units. Operation & Service Manual. Diagrams-Chap 7. Models 69NT40-511 & 521
T-285K, ThinLINE Units. Operation & Service Manual. Models 69NT40-511-300 to 399 excluding 310, 344 & 359 (Korean)
T-246, ThinLINE Units. Operation & Service Manual. Models 69NT20-274, 69NT40-441 / 444 / 454
T-305J, EverFRESH Controlled Atmosphere Option. Operation and Service. Models 69NT40-489-100 (Japanese)
T-363, ThinLINE Units. Operation & Service Manual. Models 69NT40-541-500 to 599
T-305, EverFRESH Controlled Atmosphere Option. Operation and Service. Models 69NT40-489-100
T-258, ThinLINE Units. Operation & Service Manual. Models 69NT40-469
T-316K, ThinLINE Units. Operation & Service Manual. Models 69NT40-541-001 to 199 (Korean)
T-318K, ThinLINE Units. Operation & Service Manual. Models 69NT40-541-300 to 399 (Korean)
T-318, ThinLINE Units. Operation & Service Manual. 69NT40-541-300 to 499
T-294, ThinLINE Units. Operation & Service Manual. Models 69NT40-511-200 to 299
T-316, ThinLINE Units. Operation & Service Manual. 69NT40-541-001 to 199
T-354, ThinLINE Upflow Units. Operation & Service Manual. 69NT40-541-306, 314 & 328
T-317, ThinLINE Units. Operation & Service Manual. 69NT40-541-200 to 299
T-370, NaturaLINE Units. Operation & Service Manuals. Models 69NT40-601-100 to 199
T-370P, NaturaLINE Unidades. Operação E Serviço. Modelos 69NT40-601-100 a 199 (Portuguese)
T-370S, NaturaLINE Unidades. Operación Y Servicio. Modelos 69NT40-601-100 a 199 (Spanish)
62-11315, Operating Guide for eAutoFRESH
T-342PL, Technical Supplement for eAutoFRESH Container Refrigeration Unit On-Demand
62-11315S, Guia de Operacion for eAutoFRESH (Spanish)
T-365, PrimeLINE with EDGE Units. Operation & Service Manual. Models 561-300 to 399
T-365S, PrimeLINE with EDGE Units. Operation & Service Manual. Models 561-300 to 399 (Spanish)
T-272, Diesel Generator Set. Model 69RG15, Prior to PID RG1135
T-272S, Grupo generador a diesel. Modelo 69RG15 (Spanish)
T-345, Diesel Generator Set. Model 69RG15, PID RG1402 & Higher
T-339, Diesel Generator Set. Model 69RG15, PID RG1135 & Higher
T-345S, Unidad de Generador Diesel. Modelo 69RG15, Numero de identificacion de piezas PID RG1402 y superior (Spanish)
T-381, Operation & Service Manual. 69RG15 PowerLINE Series 24. PID RG2400 to 2499
T-377, Operation & Service Manual. 69RG15 PowerLINE Series 55 (Stage V). PID RG5500 to 5599
T-374, EverFRESH® Controlled Atmosphere Option. Operation, Service & Parts Manual.
T-374S, Manual de Operación, Servicio y Partes de la Unidad EverFRESH™. Opción de atmósfera controlada
T-374F, Système EverFRESH™ Option à atmosphère contrôlée, Manuel D’Utilisation, D’entretien Et Des Pièces De Rechange
62-12184, EverFRESH® Controlled Atmosphere Option. Operators Guide
62-10629, DataLINE User Manual
62-12243, PrimeLINE Units. Drivers Guide. Models 69NT40-561 and 69NT40-571
T-379, Engine Emission System (EES). Operation & Service Manual. RG15 Tier 4 Generator Sets
T-361, Operation & Service Manual. 69RG15 PowerLINE Series 13 (Tier 4). PID RG2051 to 2100
T-376, Operation & Service Manual. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2200 to 2259
T-385, Operation & Service Manual. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2260 to 2299
T-368, ThinLINE Upflow Units. Operation & Service Manual. Models 69NT40-541-505, 508 and 509
62-12042, ML3 USB Adapter 76-50214-02 Instructions
T-253, Diesel Generator Set. Model 69GL15-124
T-251, Diesel Generator Set. Models 69GL15-114/134
T-382, Operation & Service Manual. 69UG15 PowerLINE Series 24. PID UG2400 to 2499
T-383, OptimaLINE Service Manual. Models 701-001 to 099
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf)
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - French
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - German
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Danish
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Dutch
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Portuguese
T-384, OptimaLINE Service Manual. Models 701-100 to 199 (R1234yf) - Spanish
62-12374, Annual Inspection for OptimaLINE 69NT40-701 Units
T-362, PrimeLINE and PrimeLINE ONE Units. Operation & Service Manual. Models 561-200 to 299; 561-500 to 599; 565-XXX
T-360, Operation & Service Manual. 69UG15 PowerLINE Series 13 (Tier 4). PID UG2001 to 2050
T-378, Engine Emission System (EES). Operation & Service Manual. UG15 Tier 4 Generator Sets
T-371, Operation & Service Manual. 69UG15 PowerLINE Series 22 (Tier 4). PID UG2200 to 2299
T-349, NaturaLINE Units. Operation & Service Manual. Models 69NT40-601-001 to 099.
62-12119, Annual Inspection for NaturaLINE 69NT40-601 Container Refrigeration Units
T-242, Diesel Generator Set. Models 69GN15-114/124
T-340J, PrimeLINE Units. Operation & Service Manual. Models 561-001 to 199 (Japanese)
T-362J, PrimeLINE Units. Operation & Service Manual. Models 561-200 to 299 (Japanese)
T-340TC, PrimeLINE Units. Operation & Service Manual. Models 561-001 to 199 (Traditional Chinese)
T-364, PrimeLINE Units. Operation & Service Manual. Models 561-201
T-340SC, PrimeLINE Units. Operation & Service Manual. Models 561-001 to 199 (Simplified Chinese)
T-364TC, PrimeLINE Units. Operation & Service Manual. Models 561-201 (Traditional Chinese)
T-359TC, PrimeLINE Units. Operation & Service Manual. Models 561-019 (Traditional Chinese)
T-359, PrimeLINE Units. Operation & Service Manual. Models 561-019
T-340, PrimeLINE Units. Operation & Service Manual. Models 561-001 to 199
T-340S, PrimeLINE Units. Operation & Service Manual. Models 561-001 to 199 (Spanish)
T-362S, PrimeLINE Units. Operation & Service Manual. Models 561-200 to 299. (Spanish)
T-362G, PrimeLINE Units. Operation & Service Manual. Models 561-200 to 299 (German)
T-372, PrimeLINE and PrimeLINE EDGE Units. Operation and Service Manual. Models 571-100 to 199; 300 to 399
T-362F, PrimeLINE Units. Operation & Service Manual. Models 561-200 to 299, 500 to 599 (French)
T-372TC, PrimeLINE and PrimeLINE EDGE Units. Operation and Service Manual. Models 571-100 to 199; 300 to 399 (Traditional Chinese)
T-380, PrimeLINE and PrimeLINE EDGE Units R-1234yf-Certified. Operation and Service Manual. Models 571-200 to 299; 500 to 599
T-328, Operation & Service Manual. 69UG15. PID UG1024 to 1226
T-343, Operation & Service Manual. 69UG15 PowerLINE Series 5 (Tier 4i). PID UG1450 to 1900
T-266, Diesel Generator Set. Model 69UG15, Prior to PID UG1032
T-266S, Grupo generador a diesel. Modelo 69UG15 (Spanish)
T-343S, Unidad de Generador Diesel. Modelo 69UG15 Numero de identificacion de piezas PID UG1450 y superior (Spanish)
T-319, Dual Temperature ThinLINE Units. Operation, Service and Parts Supplement. 69NT40-541-304
Parts
T-375, Service Parts List. 69UG15 PowerLINE Series 55 (Stage V). PID UG5500 to 5599
T-235PL, Diesel Generator Set. Service Parts List. Models 69GC15-104/114/134/144/154/174/184 & 194
T-247PL, Diesel Generator Set. Service Parts List. Models 69GC15-164
T-322PL, EliteLINE Units. Service Parts List. Models 69NT20-551-300 to 399
T-292PL, EliteLINE Units. Service Parts List. Models 69NT40-531-001 to 199
T-334PL, EliteLINE Units. Service Parts List. Models 69NT40-551-500 to 599
T-309PL, EliteLINE Units. Service Parts List. Models 69NT20-531-300 to 399
T-320PL, EliteLINE Units. Service Parts List. Models 69NT40-551-001 to 199
T-327PL, EliteLINE Units. Service Parts List. Models 69NT40-551-400 to 425
T-257PL, ThinLINE Units. Service Parts List. Models 69NT40-449, 459
T-325PL, NatureFresh Humidity Managment System for ThinLINE Units. Technical Supplement. Models 69NT541-001 to 199
T-246PL, ThinLINE Units. Service Parts List. Models 69NT20-274, 69NT40-441 / 444 / 454
T-317PL, ThinLINE Units. Service Parts List. Models 69NT40-541-200 to 299
T-297PL, ThinLINE Units. NatureFresh Humidity System. Technical Supplement. Models 69NT40-489 / 511
T-368PL, ThinLINE Upflow Units. Service Parts List. Models 69NT40-541-505, 508 and 509
T-296PL, ThinLINE Units. Service Parts List. Models 69NT40-511-310, 344 & 359
T-305PL, EverFRESH Controlled Atmosphere Option. Service Parts List. Models 69NT40-489-100
T363PL Rev C, ThinLINE Refrigeration Units. Service Parts List. 69NT40-541-500 to 599
T-231PL, ThinLINE Units. Service Parts List. Models 69NT20-234, 254-5 to 56, 69NT40-394/424-1
T-258PL, ThinLINE Units. Service Parts List. Models 69NT40-469
T-354PL, ThinLINE Units. Service Parts List. 69NT40-541-306, 314 & 328
T-294PL, ThinLINE Units. Service Parts List. Models 69NT40-511-200 to 299
T-268PL, ThinLINE Units. Service Parts List. Models 69NT40-511 & 521
T-267PL, ThinLINE Units. Service Parts List. Models 69NT40-501
T-259PL, ThinLINE Units. Service Parts List. Models 69NT40-489
T-252PL, ThinLINE Units. Service Parts List. Models 69NT20-284, 69NT40-461 / 464
T-285PL, ThinLINE Units. Service Parts List. Models 69NT40-511-300 to 399, excluding 310, 344 & 359
T-318PL, ThinLINE Units. Service Parts List. Models 69NT40-541-300 to 499
T-316PL, ThinLINE Units. Service Parts List. Models 69NT40-541-001 to 199
T-382PL, Service Parts List. 69UG15 PowerLINE Series 24. PID UG2400 to 2499
62-12242, Diesel Engine Service Parts List for V2403
T-345PL, Diesel Generator Set. Service Parts List. Models 69RG15, PID RG1402 & Higher
T-272PL, Diesel Generator Set. Service Parts List. Models 69RG15, Prior to PID RG1135
T-339PL, Diesel Generator Set. Service Parts List. Models 69RG15, PID RG1135 & Higher
T-365PL, PrimeLINE with EDGE Units. Service Parts List. Models 561-300 to 399
T-361PL, Service Parts List. 69RG15 PowerLINE Series 13 (Tier 4). PID RG2051 to 2100
T-376PL, Service Parts List. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2200 to 2259
T-385PL, Service Parts List. 69RG15 PowerLINE Series 22 (Tier 4). PID RG2260 to 2299
62-11335, Diesel Engine Service Parts List. Models V2203-DI (26-00128) Tier4i
62-10863, Diesel Engine Service Parts List. Models V2203-DI (26-00119) Starting With Serial Numbers 3Y0015
T-253PL, Diesel Generator Set. Service Parts List. Models 69GL15-124
T-251PL, Diesel Generator Set. Service Parts List. Models 69GL15-114 / 134
T-383PL, OptimaLINE Service Parts. Models 701-001 to 099
T-384PL, OptimaLINE Service Parts. Models 701-100 to 199 (R1234yf)
62-10295, Diesel Engine Service Parts List. Models CT4-134-DI Diesel Engine Serial Numbers XA0001 through 3Y0014
T-381PL, Service Parts List. 69RG15 PowerLINE Series 24. PID RG2400 to 2499
T-362PL, PrimeLINE and PrimeLINE ONE Units. Parts Manual. Models 561-2xx, 561-5xx, 565-2xx, 565-5xx
T-343PL, Service Parts List. 69UG15 PowerLINE Series 5 (Tier 4i). PID UG1450 to 1900
T-360PL, Service Parts List. 69UG15 PowerLINE Series 13 (Tier 4). PID UG2001 to 2050
T-371PL, Service Parts List. 69UG15 PowerLINE Series 22 (Tier 4). PID UG2200 to 2299
T-349PL, NaturaLINE Units. Service Parts List. Models 69NT40-601-001 to 099.
T-370PL, NaturaLINE Units. Service Parts List. Models 69NT40-601-100 to 199.
T-319PL, Dual Temperature ThinLINE Units. Operation, Service and Parts Supplement.
62-11695, Diesel Engine Service Parts List for V2203-DI (26-00136) Tier 4
T-242PL, Diesel Generator Set. Service Parts List. Models 69GN15-114 / 124
62-11023, Service Parts List for Common Unitary Electrical Connectors and Components
62-61732, Refrigeration Connection Components Spare Parts Manual
T-364PL, PrimeLINE Units. Service Parts List. Models 561-201
T-359PL, PrimeLINE Units. Service Parts List. Models 561-019
T-340PL, PrimeLINE Units. Service Parts List. Models 561-001 to 199
T-372PL, PrimeLINE and PrimeLINE EDGE Units. Service Parts List. Models 571-100 to 199, 571-300 to 399
T-380PL, PrimeLINE and PrimeLINE EDGE Units R-1234yf-Certified. Service Parts List. Models 571-200 to 299, 571-500 to 599
T-328PL, Service Parts List. 69UG15. PID UG1024 to 1226
T-266PL, Diesel Generator Set. Service Parts List. Models 69UG15, Prior to PID UG1032
62-03459, Diesel Engine Service Parts List. Models CT4-114/133/134 Prior to Serial Number XA0001
T-377, Service Parts List. 69RG15 PowerLINE Series 55 (Stage V). PID RG5500 to 5599
Technical Supplement
62-10411, Diesel Driven Generator Set. Auto Restart Options for 69RG15 and UG15
T-342, Technical Supplement for eAutoFRESH Container Refrigeration Unit On-Demand
Warranty
62-02489, Warranty Administration Policy and Procedures for Container Products Equipment
62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment
Find a local dealer near you today.
Explore our trusted dealership network to find the perfect fit for your transport refrigeration needs. Connect with Carrier’s nationwide dealer network for prioritized reliability, simplified maintenance and world-class service.