30S Direct Drive Reefer

30S Truck Refrigeration Unit

30S

The 30S Direct Drive Truck Refrigeration Unit is the industry standard for reliable, cost-effective temperature control, helping to reduce fuel consulption and operational costs while supporting sustainability goals.

  • CAB COMMAND™
  • Split System Design

30S – Reliability and energy responsibility in one compact system

30S Direct Drive Reefer Installed

Ideal for refrigerated transport fleets of vans and trucks up to 14 ft

The Carrier Transicold 30S Direct Drive Refrigeration Unit delivers exceptional truck or van cooling performance with advanced temperature precision and ultra-quiet operation. Featuring an optional electric standby mode configuration for efficient, quiet operation, the 30S helps reduce fuel consumption and operational costs while supporting sustainability goals.

Features

At a glance

Functionality

Single-temperature

Power Source

Truck Engine

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

44.1" x 19.2" x 9.1"

(1,120 x 488 x 230 mm)

Evaporator Dimensions

39.4" x 21.3" x 8.3"

(1,000 x 540 x 210 mm)

CAB COMMAND™ Dimensions

3.4" x 2.4" x 1.1"

(85 x 60 x 28 mm)

Refrigerant

134a

Carrier Product Carrier Product

Empowering Cold Chain transport with advanced refrigeration solutions that combine performance, efficiency and sustainability to provide optimal temperature control for direct drive truck and van refrigeration units.

Documents

Brochure

Carrier 30S Direct Drive Refrigeration Unit Sell Sheet

Carrier Direct Drive Truck & Van Refrigeration Guide

Installation

98-03233, 30S Road Only Water Heat Installation Instructions

Neos 100S, Neos 200e, 20X, 30S, 35X, 40X, 40XR, 50X, 50XR Installation Instructions

Have questions about direct drive truck refrigeration units?

Get in touch

Find a local dealer near you.

Connect with Carrier’s nationwide dealer network for prioritized reliability, simplified maintenance and world-class service.