The Carrier Transicold PowerLINE® UG15 Tier 4 Generator Set delivers top-tier performance for ISO container refrigeration systems. Engineered with ecoForward™ technology and advanced FuelWise™ functionality, it reduces fuel consumption by up to 34% compared to older models, improving efficiency and sustainability. Powered by a robust 2.2-liter diesel engine and an ultra-high-efficiency 15 kW permanent magnet generator, the UG15 ensures consistent, reliable operation while lowering environmental impact. Designed for intermodal applications, it meets strict EPA Tier 4 standards, offering a dependable and eco-friendly solution for the demanding cold chain industry.
Features
Automatically switches between operational speeds, cutting fuel consumption by up to 34%.
Custom-designed 15 kW generator reduces engine power requirements, increasing overall efficiency.
Optional Engine Emissions System (EES) available for California Air Resources Board (CARB) standards.
Powder-coated frame and sheet metal for durability, plus integrated safety stops to protect against low oil pressure or high temperatures.
Includes a self-tensioning Poly V belt, spin-on oil filter and extended service intervals for easier maintenance.
At a glance
Ambient Temperature Range: Structure
-40° to +52°C (-40° to +125°F)Ambient Temperature Range: Start Operation
-26° to +52°C (-15° to +125°F)Ambient Temperature Range: Run Operation
-40° to +52°C (-40° to +125°F)Performance
Nominal 15kW output, optimized for powering ISO reefer containersWeight (less fuel)
Approximately 729 kg (1,604 lb.) with 68-gallon steel tank
PowerLINE® UG15 Series 22 U.S. EPA Tier 4 Compliant Generator Set delivers innovative, sustainable, reliable performance, enhancing efficiency for intermodal refrigeration needs.
Documents
Brochure
62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar.
62-11875, PowerLINE® Tier 4 - Compliant. Simple. Familiar. (Chinese)
Catalog
62-03213, Performance Parts Service Tool Catalog
Newsletter
PowerLINE Generator Sets Do More Using Less in 2013
How FuelWise Works
More Choices, More Fuel Savings With PowerLINE Generator Sets
U.S. EPA Tier 4 Requirements Bring Changes for Generator Sets
Operation
T-360, Operation & Service Manual. 69UG15 PowerLINE Series 13 (Tier 4). PID UG2001 to 2050
T-378, Engine Emission System (EES). Operation & Service Manual. UG15 Tier 4 Generator Sets
T-371, Operation & Service Manual. 69UG15 PowerLINE Series 22 (Tier 4). PID UG2200 to 2299
Parts
62-61732, Refrigeration Connection Components Spare Parts Manual
T-360PL, Service Parts List. 69UG15 PowerLINE Series 13 (Tier 4). PID UG2001 to 2050
T-371PL, Service Parts List. 69UG15 PowerLINE Series 22 (Tier 4). PID UG2200 to 2299
62-11023, Service Parts List for Common Unitary Electrical Connectors and Components
62-11695, Diesel Engine Service Parts List for V2203-DI (26-00136) Tier 4
Service
62-10865, Diesel Engine Workshop Manual for V2203-DI (26-0018, 26-0019, 26-0020)
Warranty
62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment
62-12369, Container Division Aftermarket Warranty for Container Service Parts or Components
62-02489, Warranty Administration Policy and Procedures for Container Products Equipment
Disclaimers
The series 22 supersedes the legacy series 13.