Genset Rg15 Undermount Hales Photo Carrier Genset 0895 Generator Genset 2 Way Controller

PowerLINE® RG15 Series 55 EU Stage V Compliant Generator Set

PowerLINE RG15 Stage V EU

The PowerLINE® RG15 Series 55 EU Stage V Generator Set provides sustainable, reliable and fuel-efficient cold chain power, meeting Europe's Stage V emissions standards.

Hales Photo Carrier Genset 0904 Engine
Overview

The PowerLINE® RG15 Series 55 EU Stage V Generator Set provides sustainable, reliable Cold Chain power, meeting Europe's Stage V emissions standards. The FuelWise™ two-speed system, it offers seamless operation, reduced environmental impact and superior energy efficiency. Designed for refrigerated container transport by road or rail, its robust construction, easy maintenance and high performance make it a trusted solution for demanding industries.

Features

At a glance

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Full 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

875 kg

Carrier Product Carrier Product

Revolutionize your Cold Chain operations with the PowerLINE RG15 Series 55 EU Stage V Compliant Generator Set. Experience unparalleled efficiency, sustainability and reliability in powering refrigerated containers.

Documents

Brochure

PowerLINE® EU Stage V - Compliant. Simple. Familiar. (Chinese)

PowerLINE® EU Stage V - Compliant. Simple. Familiar.

Catalog

62-03213, Performance Parts Service Tool Catalog

Newsletter

How FuelWise Works

More Choices, More Fuel Savings With PowerLINE Generator Sets

Operation

T-377, Operation & Service Manual. 69RG15 PowerLINE Series 55 (Stage V). PID RG5500 to 5599

Parts

62-61732, Refrigeration Connection Components Spare Parts Manual

T-377, Service Parts List. 69RG15 PowerLINE Series 55 (Stage V). PID RG5500 to 5599

62-11023, Service Parts List for Common Unitary Electrical Connectors and Components

Service

62-10865, Diesel Engine Workshop Manual for V2203-DI (26-0018, 26-0019, 26-0020)

62-10865, Diesel Engine Workshop Manual for V2203-DI (26-0018, 26-0019, 26-0020)

Warranty

62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment

62-12369, Container Division Aftermarket Warranty for Container Service Parts or Components

62-02489, Warranty Administration Policy and Procedures for Container Products Equipment

Have questions about container refrigeration solutions?

Get in touch

Please select your region for contact information of Container sales associates and service engineers in your area.

Connect with Carrier’s trusted network of service centers for prioritized reliability, simplified maintenance and world-class service.