Carrier Container Powerline RG15 Tier 4 Interim Genset

PowerLINE® RG15 Tier 4 Interim Generator Set

PowerLINE RG15 Tier 4 Interim

The PowerLINE® RG15 Tier 4 Interim Generator Set delivers effortless, reliable power for uninterrupted cold chain operations.

Delivering reliable power for refrigerated road and rail containers

PowerLINE® RG15 Tier 4 Interim Generator Set

Designed for demanding environments

With its durable construction, dependable performance and easy attachment options, the PowerLINE® RG15 Tier 4 Interim Generator Set ensures an uninterrupted cold chain while meeting top environmental standards. The Series 05 RG15 pairs a 15kW brushless generator with Tier 4-compliant diesel technology. The innovative FuelWise™ option cuts fuel consumption and carbon emissions by up to 28%, offering exceptional sustainability and cost savings.

Features

At a glance

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Full 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

830 kg (1,830 lb.)

Carrier Product Carrier Product

Experience the power of efficiency and sustainability with the PowerLINE RG15 Tier 4 Interim Generator Set. Offering unmatched performance, optimized resource use and peace of mind for cold chain logistics, this is power you can depend on.

Documents

Brochure

62-10813, PowerLINE® Tier 4i - An alternative where EPA Tier 4i emissions levels meet or exceed local country standards.

Catalog

62-03213, Performance Parts Service Tool Catalog

Newsletter

PowerLINE Generator Sets Do More Using Less in 2013

How FuelWise Works

More Choices, More Fuel Savings With PowerLINE Generator Sets

U.S. EPA Tier 4 Requirements Bring Changes for Generator Sets

Operation

T-272S, Grupo generador a diesel. Modelo 69RG15 (Spanish)

T-272, Diesel Generator Set. Model 69RG15, Prior to PID RG1135

T-339, Diesel Generator Set. Model 69RG15, PID RG1135 & Higher

T-345, Diesel Generator Set. Model 69RG15, PID RG1402 & Higher

T-345S, Unidad de Generador Diesel. Modelo 69RG15, Numero de identificacion de piezas PID RG1402 y superior (Spanish)

Parts

62-61732, Refrigeration Connection Components Spare Parts Manual

62-10863, Diesel Engine Service Parts List. Models V2203-DI (26-00119) Starting With Serial Numbers 3Y0015

62-03459, Diesel Engine Service Parts List. Models CT4-114/133/134 Prior to Serial Number XA0001

62-10295, Diesel Engine Service Parts List. Models CT4-134-DI Diesel Engine Serial Numbers XA0001 through 3Y0014

62-11335, Diesel Engine Service Parts List. Models V2203-DI (26-00128) Tier4i

62-11023, Service Parts List for Common Unitary Electrical Connectors and Components

T-345PL, Diesel Generator Set. Service Parts List. Models 69RG15, PID RG1402 & Higher

T-339PL, Diesel Generator Set. Service Parts List. Models 69RG15, PID RG1135 & Higher

T-272PL, Diesel Generator Set. Service Parts List. Models 69RG15, Prior to PID RG1135

Service

62-11362, Diesel Engine Workshop Manual for V2203-DI (26-00128) Tier 4i

Technical Supplement

62-10411, Diesel Driven Generator Set. Auto Restart Options for 69RG15 and UG15

Warranty

62-03212, Flat Rate Warranty Labor Schedule Container Products Equipment

62-12369, Container Division Aftermarket Warranty for Container Service Parts or Components

62-02489, Warranty Administration Policy and Procedures for Container Products Equipment

Have questions about container refrigeration solutions?

Get in touch

Talk to a local Carrier service center today.

Connect with Carrier’s trusted network of service centers for prioritized reliability, simplified maintenance and world-class service.