Carrier Smart Thermostat featuring InteliSense™
TSTATCCIEWF-01
Simplify comfort control with innovative technology tailored to your lifestyle.
The Carrier Smart Thermostat featuring InteliSense™ is designed for fast, easy installation and guided setup through the Carrier SmartHome app. Once connected, you can control temperatures from anywhere, create custom comfort schedules, monitor system operation via the illuminated LED edge, and enjoy smart home integration. It is also capable of firmware updates to the thermostat and select Carrier equipment, unlocks our patent-pending ComfortAdjust™ feature on select products, and features InteliSense™ for improved customer service.
Features
Scan the Smart Home QR code on the back of the thermostat to connect with most third-party smart home systems.
Intuitive LED lighting communicates system operations at a glance with color-coded indicators for different modes such as heating, cooling, or fan only.
When paired with InteliSense-enabled Performance™ Series equipment, and homeowner permissions are granted to data sharing, contractors can have access to critical performance data for remote troubleshooting and system diagnostics analysis.
Pair this thermostat with the 27VPA9 variable-speed heat pump, and ComfortAdjust™ will intelligently manage indoor comfort using up to 21 adaptable stages of heating and cooling. Enjoy consistent temperatures, quieter operation, and improved humidity control for year-round comfort.
When paired with the Performance 27VPA9 variable-speed heat pump, the thermostat is capable of sending over-the-air-equipment updates. 1 2 Keeping your system software up-to-date helps ensure top performance and may potentially minimize service calls.
Supports single- and two-stage systems along with one indoor air quality accessory, ensuring tailored comfort solutions for your home.
The Carrier Smart Thermostat featuring InteliSense is covered with a five-year connected warranty³ upon timely registration and connection.⁴
Experience smart comfort control with the Carrier Smart Thermostat featuring InteliSense, engineered to make life easier and energy savings effortless.
Documents
Brochure
Carrier Smart Thermostat Connected Warranty Consumer Quick Start Guide
Carrier Smart Thermostat Featuring InteliSense Tech Specs
Carrier Smart Thermostat featuring InteliSense Consumer Brochure
California residents please see Proposition 65
Legal disclaimer
1. When purchased through and installed by a Carrier expert. See warranty certificate for complete details and restrictions.
2. When connected to the Internet through a Wi-Fi® network.
3. SmartSave occasionally adjusts your thermostat set point or HVAC system up to 4 degrees, while giving you the flexibility to reset your thermostat to your desired comfort level at any point from the thermostat or the Carrier SmartHome app. Reducing energy usage during higher rate, peak demand periods contributes to electricity savings on your utility bill. Savings and ability to save energy may vary depending on your location, utility provider, home, equipment, weather, and other factors. Continued participation is required for ongoing incentives. Program and incentives are subject to change. See Program Terms & Conditions for complete details.
4. See warranty certificate for complete details and exclusions.
5. The Carrier Smart Thermostat is covered by a two-year parts limited warranty. The warranty period is extended to five years when the following conditions are met within 90 days of installation: Thermostat is properly registered, is connected to Wi-Fi®, and data sharing permissions are enabled except in jurisdictions where warranty benefits cannot be conditioned upon registration.