Comfort™ 13 Packaged Heat Pump System
50ZH
Economical heating and cooling with dependable performance.
The Comfort 13 Packaged Heat Pump System is a reliable choice for homes seeking simple, quiet and cost-effective heating and cooling. With 13.4 SEER2 and 6.7 HSPF2 efficiency ratings, it provides year-round comfort. With its compact design and focus on all-electric efficiency, it’s an excellent solution for narrow lots.
Features
Experience consistent comfort with built-in standard features that keep you comfortable year-round.
The single-stage compressor provides standard dehumidification to help combat indoor moisture levels.
With sound levels as low as 73 decibels, this system runs quietly to help minimize noise inside and outside your home.
Uses Puron® refrigerant, which does not contribute to ozone depletion.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
At a glance
Cooling Efficiency
13.4 SEER2 and 11 EER2Sound level
As low as 73 decibelsCompressor Type
Single-stageRefrigerant Type
Puron®Size
Available in various sizes to accommodate most homesSystem Type
Heating and cooling system that operates solely on electricityBlower Motor Type
Fixed-speedAchieve reliable, year-round comfort with our combined heating and cooling solutions.
Customer Reviews
3.9 /5
3.9 rating of Reviews (8)
My experience with the 50zh
May 31, 2026
Blower motor has failed 2 times and they have to come from factory customer didn’t have ac for 2 months
Quality is top priority
October 28, 2024
A quick thank you to all of your hard working associates for providing a quality product with zero issues 1 year later!!!
Our new Carrier
July 18, 2024
The new unit keeps us cold in the hot summer
I'm very pleased
July 12, 2024
It works very well in the Phoenix heat.
Great AC unit!
June 22, 2024
So far it's been excellent
Air
June 20, 2024
Seems to be what we needed
Documents
Brochure
A World of Comfort 2025 - Brochure (Printer Version)
A World of Comfort 2025 - Brochure
Owner's Manual
50ZHK Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 024-060)
50ZHK Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant Single Phase 2-5 Nominal Tons (Sizes 024-060)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer
- To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.