This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.

Cooling Efficiency
Heating Efficiency
Comfort Features
Email product info

heats Heats your indoor environment, using natural gas, oil, propane or electric power.
cools Cools the air. May be either a heat pump or an air conditioner.
puron Puron refrigerant is an environmentally sound refrigerant designed not to harm the earth's ozone layer.
estar Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
taxcredit Geothermal products that qualify for tax credits of up to 30% their installed cost.

Overview

This geothermal heat pump delivers the comfort with hot water for your radiant or hydronic system. It can also help cut your costs for domestic hot water production too.

If your needs extend to cooling, in some cases, this model's innovative design can also work in conjunction with a hydronic air handler to utilize chilled water to produce cool air for your home in the summertime.

Like all Carrier® geothermal systems, it is ENERGY STAR® qualified in all sizes. So, perhaps best of all is a Federal tax credit still available on geothermal systems. You can revel in getting a tax credit of up to 30% of your installed cost.

Features

STANDARD FEATURES

  • Designed for a wide range of radiant/hydronic applications
  • Capable of being utilized for cooling when paired with a hydronic air handler
  • Single-stage scroll compressor
  • Insulated cabinet for quiet operation
  • Large operating temperature range
  • Non-ozone depleting Puron® refrigerant
  • 10-year parts and labor limited warranty1

OPTIONAL FEATURES

  • Supplemental, domestic hot water generation


1 To the original owner, when installed in an owner-occupied residence, a 10-year parts limited warranty and 5-year labor limited warranty for major refrigerant circuit components (including compressors, heat exchangers, and expansion and reversing valves), and a 2-year labor limited warranty for all other parts. See warranty certificate for details.

Specifications

EFFICIENCY

  • Closed loop cooling: Up to 16.4 EER
  • Closed loop heating: Up to 3.1 COP
  • Open loop cooling: Up to 23.1 EER
  • Open loop heating Up to 4.0 COP
  • ENERGY STAR ® qualified in all sizes

PERFORMANCE

  • Excellent cold weather performance
  • Sound: Quiet operation

TECHNOLOGY

  • Single-stage scroll compressor
  • Sound enhancements: Fully insulated cabinet and double-isolation compressor mounting system
  • Electronic control board 
  • Recommended control: performanceEdge® relative humidity thermostat

CAPACITIES

  • 3, 5, 10 ton cooling capable
  • 36,000, 60,000 and 120,000 Btu/h heating

REQUIREMENTS

  • 208/230 V

AESTHETICS

  • Heavy-duty, galvanized steel cabinet
  • Epoxy-coated, taupe metallic paint

Documents

California residents please see Proposition 65.