Performance™ Ultraviolet UV Light
UVLCC2LP
Advanced UV technology to enhance your home’s air quality.
Overview
Improve your home’s air quality with our double bulb UV lamp, designed to target mold (penicilium citrinum and aspergillus niger)¹ that can grow on your indoor cooling coil and its drain pan. When left unchecked, these organisms can compromise airflow efficiency and escalate air quality issues. Engineered to combat growth, this UV light helps to maintain cleaner air circulation while ensuring your HVAC system runs at peak performance.
Features
Intense UV light helps prevent the growth of mold (penicilium citrinum and aspergillus niger)1 on and around your indoor coil, helping maintain cleaner coils.
Installed near your evaporator coil, this UV system reduces mold buildup (penicilium citrinum and aspergillus niger)1 and hinders the release of these harmful particles into your home's airflow, creating a healthier space for the entire family.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, select either a 10-year parts -only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.² Additionally, a 90-day bulb replacement warranty upon timely registration.³
At a glance
Style
Double bulbVoltage
115V or 230VWattage
53 wattsBring cleaner, healthier air indoors with UV technology that ensures your HVAC system works efficiently and effectively.
Customer Reviews
4.0 /5
4.0 rating of Reviews (1)
Analyzing blue lite
November 2, 2026
Haven’t had long enough for a rating
Documents
Brochure
Carrier All-in-one IAQ Brochure
Carrier UV Lights Consumer Brochure
Warranty Card
Limited Warranty for Ultraviolet Replacement Bulb
Garantie limitée applicable aux ampoules ultraviolettes de rechange
Garantie limitée applicable aux éléments ultraviolets
Limited Warranty for Ultraviolet Fixture
California residents please see Proposition 65
Legal disclaimer
1. When positioned to represent the maximum distance above the bottom of a Carrier cooling coil, in laboratory testing, the UV lamp solution demonstrated reductions of molds penicilium citrinum and aspergillus niger on an aluminum surface in just 4 hours of 99.99% and 99.9% respectively. Similarly in the laboratory, bacteria testing was completed on staphylococcus epidermidis and escherichia coli with reductions of 99.9999% and 99.9% respectively. These tests were conducted at an independent laboratory according to ASTM E3135-18 Standard Practice for Determining Antimicrobial Efficacy of Ultraviolet Germicidal Irradiation Against Microorganisms on Carriers with Simulated Soil.
2. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
3. To the original owner, when product is used in an owner-occupied residence, a 90-day UV bulb limited warranties upon timely registration of your new equipment.