Your Guide to Horizontal Furnaces

By Travis Baugh
Expert Review By Seth Faber | Product Manager, Furnaces
October 13, 2026

A horizontal furnace is a heating system engineered to lie on its side, providing a space-conscious heating solution for homes with limited vertical space. By fitting into areas like attics, crawl spaces, or suspended from ceiling joists, these units allow homeowners to use otherwise difficult-to-access installation areas without sacrificing heating comfort.

what is a horizontal furnace infographic what is a horizontal furnace infographic

Unlike upflow furnaces which take in air from the bottom and push it out the top, or downflow furnaces that do the opposite, a horizontal furnace manages airflow from side to side. Many modern Carrier furnaces are multipoise models, meaning they can be configured for upflow, downflow, or horizontal applications when the specific model is rated for that installation.

Carrier's 4-Point Horizontal Furnace Suitability Checklist

Before installing a horizontal furnace, a Carrier dealer should verify:

  1. Orientation: The specific Carrier furnace model is rated for horizontal installation.
  2. Space: The installation area provides the required clearance, service access, drainage and ventilation.
  3. Capacity: The furnace's heating capacity is properly sized for the home's heating load—not selected based on orientation alone.
  4. System compatibility: The furnace, ductwork, venting, thermostat and other HVAC components are compatible and properly configured.

This checklist helps homeowners distinguish between a furnace that physically fits in a horizontal space and one that is actually approved for horizontal operation. Carrier notes that dedicated single-position furnaces cannot simply be converted to another orientation.

Kevin Dickson, president of Energy Services Air Conditioning, Heating and Electrical in Naperville, Illinois, explains the nuance between orientations:

Each furnace orientation operates the same. The main differences come with the difficulty of each installation. When a unit is not installed correctly, it can have problems or shorten the lifespan.

Kevin Dickson President of Energy Services Air Conditioning, Heating and Electrical in Naperville, IL

How Does a Horizontal Gas Furnace Work?

A horizontal gas furnace operates by drawing cold air from your home into the system from one side, heating it via a heat exchanger, and pushing the warm air out the other side through your ductwork. The horizontal orientation changes how the furnace is positioned, not the basic heating process. Whether powered by natural gas or oil, the horizontal configuration can be useful when ductwork and available installation space favor a side-to-side layout.

While the physical orientation is different, the core technology remains focused on efficiency. For example, Carrier's Infinity® 98 Gas Furnace (model 59MN7) offers up to 98.5% AFUE with a variable-speed blower and modulating gas valve, while the Performance™ 96 Gas Furnace (model 59TP6) offers up to 96.7% AFUE with a variable 25-speed blower. Actual efficiency and operation depend on the specific model, size and installation configuration.

You can learn more about the mechanics in our guide on how do gas furnaces work.

Advantages of Installing a Horizontal Furnace

Choosing a horizontal furnace is often a strategic decision to optimize a home's footprint and heating efficiency. Here are the distinct benefits:

  • Maximized Space Efficiency:  By utilizing attics, crawl spaces and other areas where vertical installation may be impractical, you can preserve valuable space in closets, utility rooms, or basements for storage or living areas.
  • Optimized Airflow: Carrier multipoise furnaces can be configured for horizontal applications when the specific model is approved for that orientation. Proper sizing, ductwork design and installation are more important to airflow performance than furnace orientation alone.
  • Versatile Installation: These units solve complex architectural challenges. Whether you are retrofitting an older home or designing a new build with specific spatial constraints, a horizontal unit offers flexible furnace installation when the selected model is designed for horizontal operation.

from 80% AFUE to as high as 98.5% AFUE, depending on the model. For example, the Infinity® 98 59MN7 offers up to 98.5% AFUE, while the Infinity® 80 58TN offers 80% AFUE and a variable-speed blower.

For homeowners seeking a blend of efficient performance and flexible installation, a horizontal gas furnace can be a practical solution when the home's layout and the selected furnace support horizontal installation.

carrier dealer discusses horizontal furnace benefits with homeowners carrier dealer discusses horizontal furnace benefits with homeowners

Talk To Your Local Carrier Dealer About Horizontal Furnace Options

Ready to reclaim space in your home without sacrificing warmth? When considering a furnace replacement, consult with your local Carrier dealer. They can assess your home's layout and recommend the ideal furnace installation strategy. Carrier offers high-efficiency gas furnaces with efficiency ratings up to 98.5% AFUE,  including models with modulating or two-stage gas valves and variable-speed blowers.

carrier dealer explains to homeowners the process for horizontal furnace installation carrier dealer explains to homeowners the process for horizontal furnace installation

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Expert Reviewer: Seth Faber is a Product Manager for Residential Furnaces at Carrier Corporation, where he helps develop dependable, high-performance heating solutions that deliver reliable comfort while meeting evolving homeowner needs, energy efficiency standards, and industry regulations.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.