Domestic Hot Water Air-To-Water Heat Pump
33NM3
Energy efficient and sustainable complete heating, cooling and domestic hot water solution.
The Carrier Domestic Hot Water Air-to-Water Heat Pump system delivers efficient, year-round comfort for a wide range of applications. Designed as a complete solution with an indoor unit, outdoor unit, buffer tank, and domestic hot water tank, this heat pump simplifies installation for both new and retrofit projects. Ideal for forced-air heating and cooling, radiant systems, driveway heating, or mixed applications, this versatile system adapts easily to various heating and cooling strategies. The 33NM3 model installs without the need for additional hydronic components and is designed for reliable performance with low maintenance requirements. It can be paired with a furnace or boiler using the “dual fuel switch” and includes integrated auxiliary electric heat within the indoor unit. Many local utility providers offer incentives for homeowners installing energy-efficient heating and cooling products. Explore our rebates page to see if you're eligible for rebates on the 33NM3 in your area.
Features
Reliable temperature control for year-round comfort, featuring variable-speed technology to help minimize temperature fluctuations.
Enjoy advanced humidity management. The variable-speed compressor prolongs run times at lower speeds, ensuring outstanding humidity control for a healthier and more comfortable home climate.
Operating with a sound level as low as 52 decibels, this provides an extremely quiet environment both inside and outside your home.
Compressor in outdoor unit: 5 years. Indoor unit and outdoor unit: 3 years. Fitting: 1 year. Buffer tank: 5 years. Buffer tanks parts and accessories (including but not limited to insulation jacket and tank cover): 2 years. Water Heater Tank, Coil, and Heat Exchanger: 10 years. Water Heater Tank Parts and Accessories: 2 years. Subsequent owners receive the remainder of original owner’s warranty term.
Utilizes R-32 low GWP refrigerant with a global warming potential (GWP) of 675 kg / CO₂ equivalent.
At a glance
Energy Efficiency
Up to 4.9 COP and 16.8 EERSound Level
As low as 52 decibelsCompressor Type
Variable-speedRefrigerant
R-32Size
Available in three sizes that can accommodate most homes.Experience efficient, all-season comfort and hot water from one smart, integrated Carrier heat pump system.
Documents
Brochure
Carrier DHW A2W Heat Pump System Brochure
California residents please see Proposition 65