Carrier Dual Fuel System 101 Educational Brochure
Delivers up to 18.5 SEER2 cooling efficiency and up to 8.1 HSPF2 heating efficiency for enhanced energy savings. It’s ENERGY STAR certified, making it a smart and sustainable choice for your home.
27TPA8
Energy-efficient, connected comfort with advanced two-stage performance.
The Performance 18 Heat Pump is designed to provide premium comfort and energy efficiency for modern homeowners. With an impressive cooling efficiency of up to 18.5 SEER2 and heating efficiency of up to 8.5 HSPF2, it’s ENERGY STAR® certified for energy savings. The two-stage compressor ensures consistent and quiet operation for year-round comfort. Powered by InteliSense™ Technology, this heat pump —when paired with an ecobee for Carrier Smart Thermostat and with data-sharing permissions enabled—allows your dealer to remotely monitor system performance for efficient diagnostics and service. Its Hybrid Heat® compatibility can add even more savings by pairing perfectly with a gas furnace for optimized energy use during colder months.
A two-stage compressor provides consistent heating and cooling. Pair it with an ecobee for Carrier Smart Thermostat to further take control of your indoor comfort effortlessly.
Keeps indoor humidity levels in check with a two-stage compressor, ensuring a more comfortable living space during the hot summer months.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your heat pump with an ecobee for Carrier Smart Thermostat, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Operates at sound levels as low as 65 decibels, ensuring a quieter cooling experience.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Cooling Efficiency
Up to 18.5 SEER2 / Up to 14 EER2Heating Efficiency
Up to 8.5 HSPF2Sound Level
Operates at 65 decibelsCompressor Type
Two-stageRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra CabinetEnhance your home's comfort and efficiency with cutting-edge technology and reliable two-stage performance.
4.3 /5
4.3 rating of Reviews (7)
Heat pump
March 16, 2026
Noisey
Great purchase
March 7, 2026
great purchase
Happy owner
January 17, 2026
Solid unit, I am very with it's performance and efficiency.
comfort
January 5, 2026
good warenty
dependable ac
December 26, 2025
Save on electricity bill
Very Efficient
December 19, 2025
Unit works very efficiently for both heat and cool
Brochure
Carrier Dual Fuel System 101 Educational Brochure
Carrier Performance Series Heat Pumps with Puron Advance Consumer Brochure
Carrier Heat Pump Comparison Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
Homeowner's Manual for Split System Heat Pumps Using R-R454B
Warranty Card
Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.