Performance 16 Heat Pump

Performance™ 16 Heat Pump

27SPA6

Smart, efficient heating and cooling with advanced connectivity.

  • Single-Stage Compressor
  • InteliSense™ Technology
  • Quiet Operation
(4)
Loading dealer information...
27SPA6

Overview

The Performance 16 Heat Pump offers an excellent balance of affordability and long-term energy savings. With cooling efficiencies of up to 16.5 SEER2 and heating up to 8.1 HSPF2, this heat pump is ENERGY STAR® certified on select sizes, ensuring enhanced efficiency. Powered by InteliSense™ Technology—when paired with an ecobee for Carrier Smart Thermostat and permissions for data sharing permissions enabled—allows your dealer to remotely monitor system performance for efficient diagnostics and service. Hybrid Heat® compatibility can add even more savings by pairing perfectly with a gas furnace for optimized energy use during the coldest months.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Up to 16.5 SEER2 / Up to 13 EER2

Heating Efficiency

Up to 8.1 HSPF2

Sound Level

As low as 67 decibels

Compressor Type

Single-stage

Refrigerant

Puron Advance™

Size

Available in various sizes to accommodate most homes

Protection

WeatherArmor™ Ultra Cabinet

Carrier Carrier

Advanced technology meets efficient comfort, bringing smart connectivity to your home.

Customer Reviews

4.5 /5

4.5 rating of Reviews (4)

Verified purchase

Carrier Heat Pump Survey

Selected this product because it appeared to have the best value for my criteria.


Verified purchase

Heat pump info

Have had several issues with this unit since purchase. Zimmerman has been diligent in trying to correct.


Verified purchase

Continue to believe in Carrier

...


Verified purchase

Great product

great product.....no issues


Documents

Brochure

Carrier Dual Fuel System 101 Educational Brochure

Carrier Performance Series Heat Pumps with Puron Advance Consumer Brochure

Carrier Heat Pump Comparison Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

Owner's Manual

Homeowner's Manual for Split System Heat Pumps Using R-R454B

Warranty Card

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Connect with a dealer for expert guidance and support.

Find a local expert

Find a local dealer.

Carrier dealers offer advanced diagnostics and solutions tailored to your comfort needs with the help of InteliSense™ Technology.