Carrier Comfort 90% Gas Furnace Brochure
With up to 97% AFUE efficiency, this furnace minimizes energy costs while providing premium savings and reliable performance.
59SC6
Energy-efficient performance with reliable comfort.
The Comfort 96 Gas Furnace helps homeowners save on heating costs with an impressive efficiency rating up to 97% AFUE, and an 18-speed blower motor ensures efficient performance. Designed for quiet operation, this ENERGY STAR® certified furnace offers reliable warmth even in freezing temperatures, without compromising on energy savings.
Harness the capabilities of a single-stage gas valve and customizable airflow with 18 blower motor speeds, ensuring steady and comfortable indoor temperatures.
Standard humidity control helps maintain balanced humidity levels, providing a pleasant indoor environment for your home.
Designed for quiet operation, this system uses advanced engineering to ensure peaceful home heating day and night.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ Lifetime heat exchanger limited warranty upon timely registration.²
Heating Efficiency
Up to 97% AFUEGas Valve Technology
Single-stageBlower Motor Type
Multi 18-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesDiscover energy savings and reliable comfort tailored to your home’s needs with the Comfort™ 96 Gas Furnace.
4.5 /5
4.5 rating of Reviews (67)
great
March 16, 2026
very good
Carrier Review
March 14, 2026
So far the only negative is the leaking condensate trap gasket. Carrier’s warrant is great though and they promptly addressed this issue!
A great furnace!
March 9, 2026
Met my expectations
Recommend this product
February 23, 2026
The furnace is pretty loud when the fan is blowing
Cold winter, works great
February 8, 2026
Working perfectly
Awesome Furnace
February 5, 2026
Compliments my heat pump condenser perfectly for a dual fuel system.
Brochure
Carrier Comfort 90% Gas Furnace Brochure
Carrier Gas Furnace Comparison Flyer
Owner's Manual
Condensing Gas Furnace Owner's Manual
Condensing Gas Furnace Owner's Manual
Warranty Card
Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger
Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).