Performance™ 80 Gas Furnace 58TP0

Performance™ 80 Gas Furnace

58TP0

Reliable comfort with efficient performance.

  • Two-stage
  • InteliSense™ Technology
  • Enhanced Humidity Control
(58)
Loading dealer information...
Performance™ 80 Gas Furnace 58TP0
Overview

The Performance 80 Gas Furnace is engineered for home comfort. Its 25-speed blower ensures precise airflow and helps maintain a cozy atmosphere year-round. Smart features like Comfort Heat Technology® and SmartEvap™ help create an ideal indoor environment. When paired with an ecobee for Carrier Smart thermostat and data-sharing permissions enabled, InteliSense™ technology allows dealers to remotely monitor and troubleshoot this furnace, ensuring seamless, reliable operation.

Features

At a glance

Heating Efficiency

80% AFUE

Gas Valve Technology

Two-stage

Blower Motor Type

Variable 25-speed

Fuel Type

Natural gas (optional propane conversion kit available)

Size

Available in various sizes to accommodate most homes

Performance™ 80 Gas Furnace 58TP0 Performance™ 80 Gas Furnace 58TP0

Experience dependable heating designed for comfort and connected convenience.

Customer Reviews

4.4 /5

4.4 rating of Reviews (58)

Verified purchase

heater

works well


Verified purchase

Gas furnace

Very good furnace.


Verified purchase

Runs allthe time

I am certain it is a good product bur my gas bill was almost $200 for 2 months in a row and the unit runs all the time. My previous bills were never over $100.


Verified purchase

Good experience

The level of noise reduction has been a plus but the smart features are great too


Verified purchase

Furnace

Works flawlessly


Verified purchase

Carrier Heater

Very good heater system


Documents

Brochure

Performance Series 80% Gas Furnaces Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

Warranty Card

Carrier Limited Warranty for Non-Condensing Gas Furnace

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Find a dealer nearby for expert guidance.

Local Carrier experts can help identify the best approach and deliver a solution that works for your home.